Currently 17878 machines for sale
Quick Search

Used Dozers for Sale

You can buy used bulldozers at fair prices without sacrificing reliability or efficiency. With the help of Cat Used, it’s easy to find a dozer that has the specifications you’re looking for. Our Cat® dealers carry powerful used dozers from Caterpillar and a variety of other select brands so you can expand your fleet and foster growth on your own terms.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Dozers
x
1,212 Search results for "Current filter"
Displaying: 241 - 264 Sort by: 
CAT D 5 K 2, 89,0002017
San Antonio, TX
4,414 h Conditionsaccugrade readyair conditionerblade type - patproduct linkengine enclosures

See Details
CAT D6N XL VP, 295,0002019
Yuba City, CA
2,650 h Conditionsam fm radiolightingproduct linkultra low sulfur diesel fuelair conditioner

See Details
CAT D5K2, 99,5002018
Montgomery, AL
4,237 h Conditionsair conditionereropsengine enclosuresblade, patsteer, joystick

See Details
CAT D6T LGPPAT, 172,0002012
Mokena, IL
9,051 h Conditionsair conditionerrops - enclosedultra low sulfur diesel fuelpilot controlhand and foot control

See Details
CAT D6-20P24I, 447,1002020
Topeka Area, KS
2,404 h

See Details
CAT D6T, 175,0002012
Pocatello, ID
10,330 h

See Details
CAT D3K2 LGPCB, 128,6002018
Fife, WA
1,697 h

See Details
CAT D3, 185,0002022
Rental Fleet Machine, Subject To Availability, AL
1,724 h Conditionsair conditionereropsengine enclosuresblade, patsteer, joystick

See Details
CAT D6RIIXW, 88,9002003
Clifton Park, NY
8,281 h Conditionsair conditionerengine enclosureslightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT D8T ABWI, 656,2502020
Longview, TX
3,036 hlightingproduct linkair conditionereropsblade, single angle tilt

See Details
CAT D6T VPAT, 375,0002018
Cape Girardeau, MO
3,483 h Conditionsemissions levelregulatory statustier 2 complianttier 1 compliantair conditioner

See Details
CAT D6N LGP, 120,7502015
Longview, TX
7,551 h Conditionsair conditionerproduct linkaccugrade readydiff steerengine enclosures

See Details
CAT D6K2 XL AR, 139,0002016
Salt Lake City, UT
4,615 h

See Details
CAT D7E, 260,0002021
Hope Mills, NC
6,271 h Conditions Special Offers Customer Value Agreementam fm radiolightingproduct linkauxiliary hydraulicsultra low sulfur diesel fuel

See Details
CAT D2 XL, 160,0002021
Ephrata, PA
301 h Conditionsepa labeldiff steerengine enclosureslightingrops - enclosed

See Details
CAT D6TXWVPA, 361,0002019
Topeka Area, KS
3,702 h

See Details
CAT D7E, 229,5002013
Redmond, OR
5,418 hfuel tank type - single wall

See Details
CAT D6K2L AZ2, 97,5032014
Grand Rapids, MI
7,082 h Conditions

See Details
CAT D6LGP, 425,0002021
500 Cannon Creek Dr., FL
2,819 h

See Details
CAT D6K2LGP, 105,5002017
Monroe, NJ
3,058 h Conditionsaccugrade readyair conditionerblade type - vpatpressure, low ground (lgp)radio

See Details
CAT D6TXWVPA, 339,3002019
Wichita, KS
4,257 h

See Details
CAT D6H, 35,0001995
Hugo, MN
4,873 h Conditionsblade type - spressure, low ground (lgp)rops - openblade tiltdrawbar

See Details
CAT D8K, 39,5001977
Shelby Twp., MI
7,529 h Conditionsblade, semi udrawbaroropssteer, lever

See Details
CAT D6T, 425,0002019
Albuquerque, NM
2,136 haccugrade ready

See Details
Show more results

Dozers