Screen Machine 50TJ

Screen Machine 50TJ

Price
On Request
Year
2019
Working hours
23 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandScreen Machine 50TJ
Categorycrushers
Serial Number50TJ1004
Unit NumberEQN081354
Catalog NumberCU4607445
Manufacturing Year2019
Hours23 h
CountryUnited States
LocationAL
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Additional informationLENGTH: 23' - 10"
LOADING HEIGHT: 7' - 6"
TOTAL WEIGHT: 26,100 LBS
WIDTH: 7' - 3"
WIRELESS REMOTE CONTROL SYSTEM FOR ALL FUNCTIONS
75HP DEUTZ DIESEL ENGINE
EASILY REPLACEABLE WEAR PLATES IN FEEDER BED
HYDRAULICALLY-DRIVEN, VARIABLE-SPEED VIBRATORY GRIZZLY FEEDER
DUST SUPPRESION SYSTEM
Features
Additional informationLENGTH: 23' - 10"
LOADING HEIGHT: 7' - 6"
TOTAL WEIGHT: 26,100 LBS
WIDTH: 7' - 3"
WIRELESS REMOTE CONTROL SYSTEM FOR ALL FUNCTIONS
75HP DEUTZ DIESEL ENGINE
EASILY REPLACEABLE WEAR PLATES IN FEEDER BED
HYDRAULICALLY-DRIVEN, VARIABLE-SPEED VIBRATORY GRIZZLY FEEDER
DUST SUPPRESION SYSTEM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON TRACTOR CO., INC.See InventorySelect contact
Greg Frost
Telephone:+1 205 229 8715
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone