Screen Machine 4043T

Screen Machine 4043T

Price
310,275 USD
Year
2012
Working hours
2437 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandScreen Machine 4043T
Categorycrushers
Serial NumberD4043T-P-AB2589
Unit NumberHAI000947
Catalog NumberCU4538891
Manufacturing Year2012
Hours2437 h
CountryUnited States
LocationSan Antonio, TX
Pricing
Price Excluding Tax$ 310,275
Tax-
Price Including Tax-
Features
Accessories
REMOTE CONTROL, WIRELESSREMOTE CONTROL, WIRELESS
REMOTE CONTROL, TETHEREDREMOTE CONTROL, TETHERED
DIESEL ENGINE POWEREDDIESEL ENGINE POWERED
DUST SUPPRESSIOON SYSTEMDUST SUPPRESSIOON SYSTEM
Additional Information40" x 43" Horizontal Impact Crusher, Large 43" Wide x 32", Caterpillar® C-9 ACERT Tier III 300 HP Diesel Engine, Cattron® Wireless Remote Control Operation, Hopper / Feeder, Spray Bar Dust Suppression System, Spare Remote Control
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales
Telephone:+1 2109413407
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone