Screen Machine 4043T

Screen Machine 4043T

Price
On Request
Year
2019
Working hours
168 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandScreen Machine 4043T
Categorycrushers
Serial Number4043T-1201
Unit NumberEQN064959
Catalog NumberCU4605358
Manufacturing Year2019
Hours168 h
CountryUnited States
LocationAL
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Additional Information14' FEED HOPPER OPENING
4 EMERGENCY SHUTOFF SAFETY STOPS
40" X 13' VIBRATORY GRIZZLY
42" MAIN DISCHARGE BELT
5'11" X 14' HOPPER
8 YARD FEEDER
ADJUSTABLE CROSS-BELT MAGNET WITH STAINLESS STEEL CHUTES
BLOW BAR MAINTENANCE LIFTING TOOL
BLOW BAR WEAR LIFE MEASURING TOOL
DIRECTIONALLY REVERSIBLE, 42" WIDE CONVEYOR WITH IMPACT BED AND GUIDE IDLERS CREATES SMOOTH, MAINTENANCE FREE FLOWS
FEED HEIGHT: 11' - 3"
FEED LENGTH: 13'
HEAVY-DUTY TRACKED UNDERCARRIAGE
HEIGHT: 11' - 6"
IDEAL FOR CONCRETE, ASPHALT, ROCK
LENGTH: 47' - 7"
LOCKABLE ACCESS DOORS
MULTIPLE CATWALKS
PATENTED REMOTE CONTROLLED CRUSHER RELIEF SYSTEM
TOTAL WEIGHT: 75,000 LBS
USA-MADE GRADE 80 STEEL CONSTRUCTION
WIDTH: 9' - 10"
WIRELESS REMOTE CONTROL OPERATION
FINE SIDE CONVEYOR: 24 DISCHARGE HEIGHT
Features
Additional Information14' FEED HOPPER OPENING
4 EMERGENCY SHUTOFF SAFETY STOPS
40" X 13' VIBRATORY GRIZZLY
42" MAIN DISCHARGE BELT
5'11" X 14' HOPPER
8 YARD FEEDER
ADJUSTABLE CROSS-BELT MAGNET WITH STAINLESS STEEL CHUTES
BLOW BAR MAINTENANCE LIFTING TOOL
BLOW BAR WEAR LIFE MEASURING TOOL
DIRECTIONALLY REVERSIBLE, 42" WIDE CONVEYOR WITH IMPACT BED AND GUIDE IDLERS CREATES SMOOTH, MAINTENANCE FREE FLOWS
FEED HEIGHT: 11' - 3"
FEED LENGTH: 13'
HEAVY-DUTY TRACKED UNDERCARRIAGE
HEIGHT: 11' - 6"
IDEAL FOR CONCRETE, ASPHALT, ROCK
LENGTH: 47' - 7"
LOCKABLE ACCESS DOORS
MULTIPLE CATWALKS
PATENTED REMOTE CONTROLLED CRUSHER RELIEF SYSTEM
TOTAL WEIGHT: 75,000 LBS
USA-MADE GRADE 80 STEEL CONSTRUCTION
WIDTH: 9' - 10"
WIRELESS REMOTE CONTROL OPERATION
FINE SIDE CONVEYOR: 24 DISCHARGE HEIGHT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON TRACTOR CO., INC.See InventorySelect contact
Greg Frost
Telephone:+1 205 229 8715
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone