MISCELLANEOUS MFGRS K-300

Construction and Mining Equipment MISCELLANEOUS MFGRS K-300

Price
425,000 USD
Year
2008
Working hours
6536 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
Brand MISCELLANEOUS MFGRS K-300
Categorycrushers
Serial NumberPCS-335708
Unit NumberMJ004558
Catalog NumberCU4633470
Manufacturing Year2008
Hours6536 h
CountryUnited States
LocationAberdeen, SD
Pricing
Price Excluding Tax$ 425,000
Tax-
Price Including Tax-
Details
Accessories
SWITCHGEARSWITCHGEAR
Additional InformationCLOSED CIRCUIT PORT CONE CRUSHER
JCI KODIAK 300
CROSS CONVEYOR
JEEP
TAG AXLE
TOSHIBA 300HP ELEC MOTOR
6X20 TRIPLE DECK HORIZONTAL SCRN
42" X 60' FEED CONV
54" X 23' SCREEN DISCHARGE CONV
24" X 9' SIDE DISCHARGE CONV
FABTECH CHASSIS
HYDRAULIC LEVELING
Features
Accessories
SWITCHGEARSWITCHGEAR
Additional InformationCLOSED CIRCUIT PORT CONE CRUSHER
JCI KODIAK 300
CROSS CONVEYOR
JEEP
TAG AXLE
TOSHIBA 300HP ELEC MOTOR
6X20 TRIPLE DECK HORIZONTAL SCRN
42" X 60' FEED CONV
54" X 23' SCREEN DISCHARGE CONV
24" X 9' SIDE DISCHARGE CONV
FABTECH CHASSIS
HYDRAULIC LEVELING
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BUTLER MACHINERY COMPANYSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 701 2981700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone