MISCELLANEOUS MFGRS HP300

Construction and Mining Equipment MISCELLANEOUS MFGRS HP300

Price
936,582 USD
Year
2019
Working hours
50 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
Brand MISCELLANEOUS MFGRS HP300
Categorycrushers
Serial NumberHP300MAC2357
Unit Number466579
Catalog NumberCU4505630
Manufacturing Year2019
Hours50 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$ 936,582
Tax-
Price Including Tax-
Features
Additional Information(1) COAT OF 2-PART URETHANE
(16) 11RX22.5 RADIAL TIRES
(3) DECKS, TOP DECK, DECK 2 AND
(4) SPEED MOTOR (1500RPM 50 HZ-
(8) 11R22.5 TIRES; AIR ACTUATED
0P0800
100' LEAD CORD INCLUDED
1800RPM 60 HZ) 950 1/MINUTE
2-PLY 3/16"X1/16" BELT WITH
3/16"X1/16" BELT W/VULCANIZED
36" REAR RETURN CONVEYOR W/
42" UNDER CRUSHER CONVEYOR W/
60 HZ FREQUENCY; 265/460V
ABRASION RESISTANT STEEL FEEDBOX
ACCUMULATOR CERTIFICATION;
AIR BRAKES, EMERGENCY VALVE AND
ALUMINUM ACCESS LADDER AND (2)
ALUMINUM SERIAL PLATE MATERIAL
AMBIENT TEMPERATURE; CRUSHER
AND 3-PLY 3/16"X1/16" BELT W/
BELTING W/VULCANIZED SPLICE AND
BOARD; UNDERSCREEN HOPPER WITH
BOOSTER AXLE HITCH ATTACHMENT
C IDLERS, 3-PLY 3/16"X1/16" BELT
CAVITY INCLUDED, STANDARD COARSE
CEMA C IDLERS, IMPACT SLIDER
CENTER AT BOTTOM DECK W/ WEG 7.5
CHARGING KIT INCLUDED;NPT LUBE
CHASSIS; HEAVY DUTY 25,000LB
CONE FEED CONVEYOR W/ WEG 20HP
CONE HOPPER W/PLASMA CUT SLOTTED
CONVEYOR W/ 15HP MOTOR DODGE
COUNTERSHAFT CENTERLINE; CRUSHER
COUNTERSHAFT SPEED;630MM CRUSHER
CRUSHER ECCENTRICITY; MOTOR ON
CRUSHER MOTOR; CRUSHER HOPPER
DECK 3 ALL W/ SIDE TENSIONING
DIAMOND PLATE FLOORING W/ DOUBLE
DIRECTIONAL SIGNAL LIGHT PACKAGE
DODGE TXT#3, HP MOTOR, PPI CEMA
ELECTRIC START GAS POWER UNIT W/
ELECTRICAL CONNECTOR
EMERGENCY STOP, AND (4) EXTRA
FLASHING RAIL W/ (1) UNSPLICED
FLEXCO BELT CLEANER; FULL LENGTH
FLOW CHUTE; WEG 300 HP 1200RPM
FOLDING FABRICATED ACCESS
FOR 300 HP MOTOR; PANEL STAND &
FOR TAIL BEARINGS; WEG 40HP 1200
GREASE WHIPS FOR TAIL BEARINGS
HANDRAIL AND KICKPLATE ON (3)
HOUSING; 60HZ FREQUENCY; 460V
HP MOTOR, DODGE TXT#3, SLIDE BED
HYDRAULIC JACKS, 13HP HONDA
HYDRAULIC RESERVOIR, FILTER,
IDLERS IN LOAD AREA, URATHON
INCOMING FREIGHT/$10,900
JACK MOUNTING PLATES;CORD HOLDER
JACKS, AIR BRAKES, EMERGENCY
LADDER ACCESS POINTS; (1)
LADDERS; TOOLBOX W/ LOCKABLE
LEAF SPRING SUSPENSION WITH
LINERS AND DISCHARGE LIPS LINERS
LIPS AT DISCHARGE INCLUDED
LUBRICATION UNIT VOLTAGE
METSO BEIGE COLOR
METSO BEIGE COLOR; STANDARD
METSO FS303 SCREEN
METSO HP300 CONE CRUSHERLH6/FH7
MOTOR VOLTAGE, 5V GROOVES; CONE
MOTOR, SEW, RIGHT ANGLE REDUCER
MOTORS. NEMA 4 JUNCTION BOX W/
MUD FLAPS, GLAD HANDS, 7 PIN
NEMA 4 ENCLOSURE SWITCH GEAR
NORMAL CONDITION DOWN TO -15C
PLANT; QUAD AXLE STRAIGHT FRAME
PLUMBING; BRAKE AND DIRECTIONAL
POINT (AXLE NOT INCLUDED)
PORTABLE HP300 CLOSED CIRCUIT
POSITION; SINGLE DRIVE; STANDARD
POWER UNIT TO BE PROVIDED WITH A
PPI CEMA C IDLERS, IMPACT IDLERS
PRIMER; (1) COAT OF 2-PART
PROTECTIVE LOCKABLE COVER; BRUTE
PULLEY INCLUDED, 8V GROOVE TYPES
PULLEY SIZE; ACCUMULATOR
PUSH BUTTONS, MAIN DISCONNECT
RETURN IDLERS, 3-PLY 3/16"X1/16"
RIGHT DRIVE SIDE; NEMA MOTOR
RPM SCREEN MOTOR; SPLIT SCREEN
RUBBER FLASHING ON EACH SIDE;
RUBBER LINERS; 60" UNDER SCREEN
SIDES OF SCREEN; PLATFORM NEXT
SIGNALS LIGHT PACKAGE; 42" OVER
SLIDING 5TH WHEEL W/ 60" OF
SOFT START, BREAKERS, REVERSING
SPLICE AND FLEXCO BELT CLEANER
SPOUT; (2) 18" CROSS CONVEYORS
SQUARE D NEMA COMPONENTS, 300HP
STANDARD 8 AND 4 O'CLOCK MOTOR
STARTERS FOR 30 HP OFF PLANT
STARTERS FOR CROSS CONVEYORS
SUBPANEL AND DISTRIBUTION BLOCK
SUSPENSION. TANDEM 77 1/2" AXLES
T1 STEEL, HEAVY DUTY AIR RIDE
TANDEM AXLE JEEP CONSTRUCTED W/
TO CRUSHER; CHAIN CLOSURES AT
TRAVEL; (2) CRANK DOWN LANDING
TXT#4 15HP PPI CEMA C IDLERS,
UINGED LID; (6) MASABA LIFT ONLY
URATHON RETURN IDLERS, 3-PLY
URETHANE METSO BEIGE PAINT
VALVE AND PLUMBING; BRAKE AND
VALVE BODY AND PLUMBING; GAS
VULCANIZED SPLICE, MASABA BELT
VULCANIZED SPLICE. GREASE WHIPS
W/ VULCANIZED SPLICE AND BANG
WEG 15HP MOTOR, DODT TXT#4, PPI
WINDOWS AND ANTI-SPIN; NO OVER-
WIPER AND RUBBER SKIRTBOARD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone