Quick Search

MISCELLANEOUS MFGRS HP300

Construction and Mining Equipment MISCELLANEOUS MFGRS HP300

Year
2019
Working hours
1,249 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Albuquerque, NM
+1 303 900 5875
Show phone number
Basic information
Brand MISCELLANEOUS MFGRS HP300
Categorycrushers
Serial Number2019447
Unit Number471575
Catalog Number4590956
Year2019
Hours1,249 h
CountryUnited States
LocationAlbuquerque, United States
Pricing
Price Excluding Tax870,088 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationMANUALS
RIGHT DRIVE SIDE; NEMA MOTOR
CERTIFICATION; NORMAL CONDITION
PORTABLE HP300 CLOSED CIRCUIT
PLANT; QUAD AXLE STRAIGHT FRAME
RPM SCREEN MOTOR; SPLIT SCREEN
SPOUT; (2) 18" CROSS CONVEYORS
FLASHING RAIL W/ (1) UNSPLICED
HOUSING; 60HZ FREQUENCY; 460V
SUSPENSION WITH (16) 11RX22.5
RADIAL TIRES; BOOSTER AXLE HITCH
PLUMBING BRAKE PACKAGE; BRAKE
AND DIRECTIONAL SIGNALS LIGHT
2-PART URETHANE PRIMER AND (1)
3-PLY 3/16"X1/16" BELT WITH
BEIGE COLOR
CHASSIS CONSTRUCTED OF HEAVY
DUTY WIDE FLANGE BEAM; HEAVY
DUTY 25,000L LEAF SPRING
ATTACHMENT POINT (AXLE NOT INCL)
AIR BRAKES, EMERGENCY VALVE, AND
PACKAGE; 42" OVER CONE FEED
CONVEYOR; HYDRAULIC HEAD FOLD
WEG 20HP MOTOR, DODGE TAII #4
REDUCER, PPI CEMA C IDLERS,
IMPACT IDLERS, PPI RETURN IDLERS
3-PLY 3/16"X 1/16" BELT WITH
VULCANIZED SPLICE AND FLEXCO
BELT SCRAPER; 10' LONG RECEIVING
HOPPER WITHSKIRTBOARD TO FOLD
POINT; GREASE WHIPS FOR TAIL
BEARINGS; 42" OVER SCREEN FEED
CONVEYOR; HYDRAULIC RAISE/LOWER
WEG 15HP MOTOR, SEW RIGHT ANGLE
VULCANIZED SPLICE; GREASE WHIPS
FOR TAIL BEARINGS; FLEXCO
SCRAPER INCLUDED; WEG 50HP 1200
CENTER AND BOTTOM DECK WITH WEG
7.5HP MTOR, DODGE TAII #2, SLIDE
BED, 2-PLY 3/16"X1/16" BELT WITH
VULCANIZED SPLICE, SABAL BELT
WIPER AND RUBBER SKIRTBOARD;
CONE HOPPER; 1/4" MILD STEEL
WITH PLASMA CUT SLOTTED WINDOWS
AND ANTI-SPIN; NO OVERFLOW CHUTE
WEG 300HP 1200RPM CRUSHER MOTOR
CRUSHER MOTOR SHEAVE, BUSHING,
V-BELTS PROVIDED BY MASABA;
UNDERCRUSHER HOPPER; 42" UNDER-
CRUSHER CONVEYOR WITH WEG 15HP
MOTOR, DODGE TAII#3, PPI CEMA C
IDLERS, IMPACE SLIDER IDLERS IN
LOAD AREA, PPI RETURN IDLERS,
3-PLY 3/16"X1/16" BELTING WITH
BELT CLEANER; FULL LENGTH ANGLED
RUBBER FLASHING PER SIDE; GREASE
WHIPS FOR TAIL BEARINGS; 36"
REAR RETURN CONVEYOR WITH DODGE
TAII#2 5HP MOTOR, PPI CEMA C
IDLERS, 3-PLY 3/16"X1/16" BELT
WITH VULCANIZED SPLICE AND BANG
BOARD; UNDERSCREEN HOPPER, 1/4"
MILD STEEL WITH RUBBER LINERS
60" UNDER SCREEN CONVEYOR WITH
WEG 15HP MOTOR, DODGE TAII#3,
15HP, PPI CEMA C IDLERS, PPI
RETURN IDLERS, 3-PLY, 3/16"X1/16
" BELT WITH VULCANIZED SPLICE
AND FLEXCO BELT CLEANER; GREASE
WHIPS FOR TAIL BEARINGS; DIAMOND
PLATE FLOORING WITH DOUBLE HAND-
RAIL AND KICKPLATE PLATFORM AND
LADDERS ON (3) SIDES OF SCREEN
(1) ALUMINUM ACCESS LADDER AND
(2) FOLDING FABRICATED ACCESS
LADDERS; TOOLBOX WITH LOCKABLE
HINGED LID; (6) MASABA LIFT ONLY
HYDRDAULIC JACKS, 13HP HONDA
ELECTRIC GAS START POWER UNIT
WITH HYDRAULIC RESERVOIR, FILTER
VALVE BODY, AND PLUMBING; GAS
POWER UNIT INCLUDES LOCKABLE
COVER; BRUTE JACK MOUNTING
PLATES INCLUDED; (2) FRONT
CRIBBING JACKS WITH SWING DOWN
LEGS; NEMA 4 SWITCHGEAR FOR
MANUAL CRUSHER WITH NEMA 4
ENCLOSURE, SQUARE D NEMA
COMPONENTS, 300HP SOFT START,
BREAKERS, REVERSING STARTERS FOR
CROSS CONVEYORS, MAIN DISCONNECT
EMERGNECY STOP, AND (4) EXTRA
STARTERS FOR 30HP OFF-PLANT
MOTORS; NEMA 4 JUNCTION BOX WITH
SUBPANEL AND DISRUPTION BLOCK
FOR 300HP MOTOR. PANEL, STAND,
AND 150' LEAD CORD INCLUDED;
CORD HOLDER, GUARDING, STEEL
SHOT BLASTED WITH (1) COAT OF
COAT OF 2-PART URTHANE PAINT
METSO BEIGE WITH (3) MASABA
MAROON STRIPES; (2) OWNER'S
METSO HP300 CONE; MANUAL CRUSHER
LUBINATOR INCLUDED; ANALOG
CONTROL; 60HZ FREQUENCY;265/460V
LUBRICATION UNIT VOLTAGE; METSO
BEIGE COLOR; STANDARD CRUSHER
ECCENTRICITY; HYDRAULIC MOTOR ON
COUNTERSHAFT CENTER LINE
STANDARD COARSE TYPE CAVITY
INCLUDED; STANDARD BTW 8 AND 4
O'CLOCK MOTOR POSITION; SINGLE
DRIVE; STANDARD ACCUMULATOR
AMBIENT TEMPERATURE DOWN TO -15C
8V GROOVES TYPE; 4 SPEED MOTOR
(1500RPMR 50HPZ/1800RPM 60HZ)
POLE NUMBER1,50 COUNTERSHAFT
SPEED 1/MINUTE; 630MM CRUSHER
PULLEY; ACCUMULATOR CHARGING KIT
INCLUDED; NPT CONNECTION TYPE
4M LUBE HOSES AND 8M HYDRAULIC
HOSES INCLUDED; AIR COOLING FAN
COOLER UP TO 40C ON LUB UNIT
FS303 SCREEN 1,835MM WIDTH (6')
6,100MM LENGTH (20'); 11.2M2
SCREENING AREA (120'2); (3)
TENSION DECKS (SIDE TENSIONING)
MOTOR VOLTAGE; NORMAL AMBIENT
TEMPERATURE -15C/-5F - 50C/122F)
5V GROOVE TYPES; ABRASION
RESISTANT FEEDBOX LINERS AND
DISCHARGE LIP LINERS; METSO
INCOMING FREIGHT/$21,925
2019 MASABA HP300 CRUSHER PLANT
850/12/05/20
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering