MISCELLANEOUS MFGRS DW3060K

Construction and Mining Equipment MISCELLANEOUS MFGRS DW3060K

Price
491,876 USD
Year
2016
Working hours
1276 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
Brand MISCELLANEOUS MFGRS DW3060K
Categorycrushers
Serial Number272
Unit Number443345
Catalog NumberCU2419274
Manufacturing Year2016
Hours1276 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$ 491,876
Tax-
Price Including Tax-
Features
Additional InformationSTEEL TRACKS CHAIN CHASSIS
SINGLE SHAFT / 2 SPEED TRAVEL
BELT SPEED 1,5-3 (M/S) CONVEYOR
ENGINE,MTU 6R 1300,DIESEL TIER4
INFEED HOOPER, 4040MM X 2825MM
COMB EXTENSIONS
INBOUND FREIGHT
NEODYN MAGNET/REAR CONVEYOR
PAINT DEEP ORANGE
1113 /02/22/19 GL
SLOW SPEED SHREDDER LINE
2016 DOPPSTADT DW3060K SHREDDER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone