MISCELLANEOUS MFGRS 36X140

Construction and Mining Equipment MISCELLANEOUS MFGRS 36X140

Price
239,372 USD
Year
2019
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
Brand MISCELLANEOUS MFGRS 36X140
Categorycrushers
Serial Number2019310
Unit Number472519
Catalog NumberCU4535669
Manufacturing Year2019
Hours1 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax239,372 USD
Tax USD
Price Including Tax USD
Details
Additional Information1/ 10/27/20
2019 MASABA 36X140 STACKER
BELT SCALE INSTALLED BY SCALES
SCALE; 500 LB. CAPACITY
P/N WS500 SINGLE IDLER BELT
BELT SCALE MODEL WS MODEL 500
SALES & SERVICE
3/8" HERRINGBONE LAGGING; HEAVY
ANCHOR PIVOT PLATE
AUTOMATED 4-PROGRAM PACKAGE;
INCOMING FREIGHT/$5,150
330 PIW BELTING; FLEXCO
2-PART URETHANE PAINT; METSO
5" DIAMETER MAIN TRANSITION
ADDITIONAL OPTIONS ADDED: REMOTE
ALIGNING INVERTED IDLER(STINGER)
BEIGE MAIN AND STINGER, YELLOW
CAPACITY BASED ON 100LB/FT3 OF
CEMA C, PPI, 20 DEGREE, SEALED
COMPLETE SWITCH GEAR; PLC FULLY
PLANETARY DRIVE ON EACH WHEEL
DIAMETER DRUM HEAD PULLEY WITH
PORTABLE PACKAGE INCLUDING 5TH
PORTABLE TANDEMWALING BEAM
PPI, SEALED 5" DIAMETER RUBBER
PULLEY GUARD, V-BELT GUARD, AND
RECEIVING HOPPER AND ROCK LEDGE
REDUCERS WITH BACKSTOP; 1000THP
DISC RETURN IDLERS WITH 10'
RUBBER FLASHING, RADIAL
SEALED 5" DIAMETER TROUGHING
SPACING; (1) CEMA C, PPI, SELF-
SPLICE; FLEXCO EZP1 BELT SCRAPER
STINGER FRAME AND STINGER DRIVE
TELESCOPING STACKER; CONVEYOR
TIRES; 4WD POWER TRAVEL WITH
TRAVEL AXLE WITH (4)385/65D-19.5
TRAVEL AXLE WITH (8) 11RX22.5
TYPE TAKE-UPS;3-PLY 3/16"X 1/16"
UNDERCARRIAGE PUMPING UNIT; ROAD
URETHANE PRIMER; (1) COAT OF
WHEEL HITHC, BRAKES, LIGHTS, AND
WING TYPE TAIL PULLEY; SCREW
DODGE TAII SHAFT MOUNT GEAR
DUAL TIRES AND WHEELS; RADIAL
DUTY 14" DIAMETER SELF-CLEANING
ENGINEERED TRUSS 74' LONG
ENGINEERED TRUSS 83' LONG MAIN
EXTENDS TO 140'; 20 HP TUBULAR
FPM BELT SPEED; HEAVY DUTY 16"
FRAME CONSISTS OF 52" DEEP
FRAME; COUNTERWEIGHT INSTASLLED
HEAD END DRKIVES; WEG 40HP/30HP
IDLERS WITH 4' SPACING; CEMA C
IDLERS; CEMA C, PPI, 35 DEGREE
IN THE MAIN FRAME TAIL; 36" DEEP
MANUAL LANDING LEGS; ROAD
MATERIAL AT 18 DEGREES; 400/600
MATERIAL FLOW SENSOR; TAIL
MECHANICAL STEEL FASTENERS BELT
MOTORS(DUAL 15HP BALANCED DRIVE)
MUD FLAPS; TAIL END LIFTING EYES
NIP GUARD; (1) COAT OF 2-PART
NO WINCH OR CABLE; CONVEYOR
6' LONG HOPPER WITH ADJUSTABLE
AND 4 WHEEL DRIVE POWER TRAVEL
BELT VUCANIZING, SAFETY SWITCH,
GREASE BANK, HYDRAULIC LANDING
LEGS, WIRELESS REMOTE CONTROL
36"X140' LOW PROFILE MAGNUM
GUARDS; (2) OWNERS MANUALS
Features
Additional Information1/ 10/27/20
2019 MASABA 36X140 STACKER
BELT SCALE INSTALLED BY SCALES
SCALE; 500 LB. CAPACITY
P/N WS500 SINGLE IDLER BELT
BELT SCALE MODEL WS MODEL 500
SALES & SERVICE
3/8" HERRINGBONE LAGGING; HEAVY
ANCHOR PIVOT PLATE
AUTOMATED 4-PROGRAM PACKAGE;
INCOMING FREIGHT/$5,150
330 PIW BELTING; FLEXCO
2-PART URETHANE PAINT; METSO
5" DIAMETER MAIN TRANSITION
ADDITIONAL OPTIONS ADDED: REMOTE
ALIGNING INVERTED IDLER(STINGER)
BEIGE MAIN AND STINGER, YELLOW
CAPACITY BASED ON 100LB/FT3 OF
CEMA C, PPI, 20 DEGREE, SEALED
COMPLETE SWITCH GEAR; PLC FULLY
PLANETARY DRIVE ON EACH WHEEL
DIAMETER DRUM HEAD PULLEY WITH
PORTABLE PACKAGE INCLUDING 5TH
PORTABLE TANDEMWALING BEAM
PPI, SEALED 5" DIAMETER RUBBER
PULLEY GUARD, V-BELT GUARD, AND
RECEIVING HOPPER AND ROCK LEDGE
REDUCERS WITH BACKSTOP; 1000THP
DISC RETURN IDLERS WITH 10'
RUBBER FLASHING, RADIAL
SEALED 5" DIAMETER TROUGHING
SPACING; (1) CEMA C, PPI, SELF-
SPLICE; FLEXCO EZP1 BELT SCRAPER
STINGER FRAME AND STINGER DRIVE
TELESCOPING STACKER; CONVEYOR
TIRES; 4WD POWER TRAVEL WITH
TRAVEL AXLE WITH (4)385/65D-19.5
TRAVEL AXLE WITH (8) 11RX22.5
TYPE TAKE-UPS;3-PLY 3/16"X 1/16"
UNDERCARRIAGE PUMPING UNIT; ROAD
URETHANE PRIMER; (1) COAT OF
WHEEL HITHC, BRAKES, LIGHTS, AND
WING TYPE TAIL PULLEY; SCREW
DODGE TAII SHAFT MOUNT GEAR
DUAL TIRES AND WHEELS; RADIAL
DUTY 14" DIAMETER SELF-CLEANING
ENGINEERED TRUSS 74' LONG
ENGINEERED TRUSS 83' LONG MAIN
EXTENDS TO 140'; 20 HP TUBULAR
FPM BELT SPEED; HEAVY DUTY 16"
FRAME CONSISTS OF 52" DEEP
FRAME; COUNTERWEIGHT INSTASLLED
HEAD END DRKIVES; WEG 40HP/30HP
IDLERS WITH 4' SPACING; CEMA C
IDLERS; CEMA C, PPI, 35 DEGREE
IN THE MAIN FRAME TAIL; 36" DEEP
MANUAL LANDING LEGS; ROAD
MATERIAL AT 18 DEGREES; 400/600
MATERIAL FLOW SENSOR; TAIL
MECHANICAL STEEL FASTENERS BELT
MOTORS(DUAL 15HP BALANCED DRIVE)
MUD FLAPS; TAIL END LIFTING EYES
NIP GUARD; (1) COAT OF 2-PART
NO WINCH OR CABLE; CONVEYOR
6' LONG HOPPER WITH ADJUSTABLE
AND 4 WHEEL DRIVE POWER TRAVEL
BELT VUCANIZING, SAFETY SWITCH,
GREASE BANK, HYDRAULIC LANDING
LEGS, WIRELESS REMOTE CONTROL
36"X140' LOW PROFILE MAGNUM
GUARDS; (2) OWNERS MANUALS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Cliff Kelley
Telephone:+1 303 7393000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone