Quick Search

MultiQuip VP MVH508

MultiQuip VP MVH508

Year
2020
Working hours
209 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Hurricane, UT
Basic information
BrandMultiQuip VP MVH508
Wheeler Machinery Co.
Categoryvibratory plate compactor
Serial NumberF-1609
Unit NumberVP1227
Catalog Number4775877
Year2020
Hours209 h
CountryUnited States
LocationHurricane, United States
Pricing
Price Excluding Tax14,365 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information20" X 35" PLATE
AIR-COOLED, SINGLE-CYCLINDER
CENTRIFUGAL FORCE: 14,613 LBS
COMPACTION DEPTH: UP TO 40"
HATZ DIESEL
OPERATING WEIGHT: 1182 LBS.
PRICED 04/07/22 KR
REVERSIBLE VIBRATORY PLATE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering