Quick Search

MultiQuip VP MVC82

MultiQuip VP MVC82

Year
2000
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Moab, UT
Basic information
BrandMultiQuip VP MVC82
Wheeler Machinery Co.
Categorycrushers
Serial NumberG-15377
Unit NumberVP1407
Catalog Number4865804
Year2000
Hours1 h
CountryUnited States
LocationMoab, United States
Pricing
Price Excluding Tax2,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationAIR-COOLED, SINGLE-CYCLINDER
BASEPLATE: 17.7" X 22"
CENTRIFUGAL FORCE: 3080 LBS.
COMPACTION DEPTH: UP TO 12"
HONDA 4.8HP, GASOLINE, 4-CYCLE
ORDERED FOR STOCK 10.21.21 JLS (MQ)
VIBRATORY PLATE COMPACTOR
WATER TANK: 11.5 QT
YPERATING WEIGHT: 181 LBS.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering