Quick Search

Metso NP1315

Metso NP1315

Year
2013
Working hours
300 h
Email x
Name

My email address:*

My friend's email address:*

Message:

EMPRESAS MATCO, S.A. DE C.V.
Cd. Obregón
+52 6444107021
Show phone number
Basic information
BrandMetso NP1315
EMPRESAS MATCO, S.A. DE C.V.
Categorycrushers
Serial Number20660210
Unit Number37784-M
Catalog Number2272061
Year2013
Hours300 h
CountryMexico
LocationCd. Obregón, Mexico
Pricing
Price Excluding Tax276,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
ELECTRIC MOTOR POWEREDELECTRIC MOTOR POWERED
Additional informationCAPACITIES:
END PRODUCT 3/4": 225 TPH
END PRODUCT 1 1/2": 250 TPH
END PRODUCT 1 1/2": 350 TPH
END PRODUCT 2 1/2": 315 TPH
FIXED
IMPACT HORIZONTAL CRUSHER
SECONDAY RANGE
TOP FEED SIZE 8"
TOP FEED SIZE 16"
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering