Quick Search

Metso HP400RDP

Metso HP400RDP

Year
2017
Working hours
2,433 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Albuquerque, NM
+1 303 900 5875
Show phone number
Basic information
BrandMetso HP400RDP
WAGNER EQUIPMENT CO.
Categorycrushers
Serial NumberHP400SOR0142
Unit Number452858
Catalog Number4807544
Year2017
Hours2,433 h
CountryUnited States
LocationAlbuquerque, United States
Pricing
Price Excluding Tax500,685 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information1800 1/MIN MOTOR SPEED;
2018 METSO HP400 CONE CRUSHER
2433/12/01/20
4M HYD HOSES TO THE CRUSHER
60 HZ FREQUENCY BAND
7055208392 STD/F XT710 BOWL
7055308384 STD/F MANTLE
8 AND 4 O'CLOCK MOTOR POSITION
8V-1400
ACCESSORIES PLANT VOLTAGE
ACCUMULATOR CHARGING KIT
AIR COOLER UP TO 40°C
COLOR: METSO BEIGE, ANSI SAFETY
CONNECTION TYPE, "NPT"
COOLER UP TO 40C ON FRAME; 4M
COUNTERSHAFT SPEED; STANDARD BTW
CRUSHER DRIVE BELTS QTY 10 OF A
CRUSHER PULLEY SIZE, 762 MM
DAMPERS INCL, STANDARD FEED
ELECTRICITY STANDARD UL; MAIN
HOPPER,
HORIZONTAL DRIVE, 8V GROOVE TYPE
HOSES TO THE COOLER; 6M LUB AND
HOUSING, 380-690 V MOTOR VOLTAGE
HP400 CONE CRUSHER
INCOMING FREIGHT
KUCHAR SWITCH GEAR
LABELS, ALUMINUM SERIAL PLATE
LUBRICATION UNIT
LUBRICATION UNIT INCLUDED
MADDEN CHASSIS S/N WEC-78066
MAIN VOLTAGE FOR LUBRICATION
METSO BEIGE
NATIONAL PIPE TAPER (NPT); AIR
PRICE UPDT: 04/19/23 VIA U1C2700
PURVIS MOTOR WEG03192953
SERIAL NUMBER HP400SOR0142
SINGLE DRIVE
VOLTAGE 265/460V; 60HZ FREQUENCY
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering