Quick Search

Metso HP300RD

Metso HP300RD

Year
2020
Working hours
3,000 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandMetso HP300RD
WAGNER EQUIPMENT CO.
Categorycrushers
Serial NumberHP300SOR0253
Unit Number477266
Catalog Number10057444
Year2020
Hours3,000 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax570,759 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information(1500RPM 50HZ/1800RPM 60HZ)
1/12/05/20
2020 METSO HP300 CONE CRUSHER
60HZ FREQUENCY; 265/460V
630MM CRUSHER PULLEY; INCLUDES
8V GROOVES; (4) MOTOR SPEEDS
ACCUMULATOR CHARGING KIT; NPT
ALUMINUM SERIAL PLATE; METSO
BEIGE COLOR; STANDARD CRUSHER
CONNECTION TYPE
COUNTERSHAFT SPEED (1/MIN)
ECCENTRICITY; HYDRAULIC MOTOR
INCOMING FREIGHT/
LUBRICATION UNIT VOLTAGE
MADDEN CHASSIS S/N WEC214029
MOTOR POSITION; SINGLE DRIVE,
NORMAL AMBIENT TEMPERATURE DOWN
ON COUNTERSHAFT CENTERLINE;
QTY 8 GATES 8V1120 CRUSHER BELTS
STANDARD ACCUMULATOR CERTIFICATE
STANDARD BTW 8 AND 4 O'CLOCK
STANDARD MEDIUM CRUSHER CAVITY
TO -15C; CRUSHER PULLEY INCLUDED
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering