Metso HP300

Metso HP300

Price
700,630 USD
Year
2018
Working hours
1510 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMetso HP300
Categorycrushers
Serial NumberHP300SOR0201
Unit Number461525
Catalog NumberCU4445935
Manufacturing Year2018
Hours1510 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$ 700,630
Tax-
Price Including Tax-
Details
Additional Information(-15C/5F...50C/122F)
1200RPM-60HZ-50HP MOTOR
1500RPM 50HZ/1800RPM 60HZ MOTOR
2018 METSO HP300 CONE CRUSHER
60 HZ FREQUENCY; LUBRICATION
60HZ FREQUENCY; 460V MOTOR
8M HYD HOSE; AIR COOLING MEDIUM
AIR COOLER UP TO 40C, (1) COOLER
AND DISCHARGE LIP LINERS; METSO
BEIGE COLOR; ENGLISH LANGUAGE
CAVITY; STANDARD COARSE CAVITY
CERTIFICATION; NORMAL CONDITION
CHARGING KIT; CONNECTION HOSES
CHUTE AND CROSS CONVEYORS
COLOR; ENGLISH INSTRUCTION PLATE
CONE LIPS AT DISCHARGE; ABRASION
CONTROL, WIRED, MOUNTED IN DOOR
COUNTERSHAFT CENTERLINE; CRUSHER
COUNTERSHAFT SPEED; 630 MM
CRUSHER PULLEY; 8V GROOVES; (4)
CRUSHER PULLEY; ACCUMULATOR
DIGITAL CONTROL; NORMAL UL
DOWN TO -15C AMBIENT TEMPERATURE
DRIVE SIDE; NEMA MOTOR HOUSING
DUCTILE IRON SHEAVE AND GATES
ENGLISH DOCUMENTATION
FOR DECKS 1, 2, AND 3; RIGHT
FROM MADDEN STEEL FOR HP300 AND
FS303 SCREEN
FS303 WITH A LONG TOP DISCHARGE
HYDRAULIC MOTOR LOCATED ON
INCOMING FREIGHT/$16,500
KUCHAR STARTER EQUIPMENT
LUBRINATOR LUBE SYSTEM
MADDEN CHASSIS WEC-75043
MOTOR EACH;COOLER LOCATED ON LUB
MOTOR POSITION; SINGLE DRIVE
MSI MINING 300 CC CHASSIS
NORMAL AMBIENT TEMPERATURE
NPT CONNECTION TYPE; 4M LUB HOSE
OF ELECTRIC ENCLOSURE
PURVIS 300 HP MOTOR WITH
RESISTANT SEEL FEEDBOX LINERS
SERIAL NUMBER PLATE; METSO BEIGE
SIDE TENSIONING DECKFRAME TYPE
SPEED/POLE NUMBER; 950 1/MIN
STANDARD ACCUMULATOR
STANDARD BTW 8 AND 4 O'CLOCK
STANDARD CRUSHER ECCENTRICITY
STATIONARY UNIT WITH LUBRICATION
VOLTAGE 265/460V; ALUMINUM
VOLTAGE, 5V GROOVE TYPES
Features
Additional Information(-15C/5F...50C/122F)
1200RPM-60HZ-50HP MOTOR
1500RPM 50HZ/1800RPM 60HZ MOTOR
2018 METSO HP300 CONE CRUSHER
60 HZ FREQUENCY; LUBRICATION
60HZ FREQUENCY; 460V MOTOR
8M HYD HOSE; AIR COOLING MEDIUM
AIR COOLER UP TO 40C, (1) COOLER
AND DISCHARGE LIP LINERS; METSO
BEIGE COLOR; ENGLISH LANGUAGE
CAVITY; STANDARD COARSE CAVITY
CERTIFICATION; NORMAL CONDITION
CHARGING KIT; CONNECTION HOSES
CHUTE AND CROSS CONVEYORS
COLOR; ENGLISH INSTRUCTION PLATE
CONE LIPS AT DISCHARGE; ABRASION
CONTROL, WIRED, MOUNTED IN DOOR
COUNTERSHAFT CENTERLINE; CRUSHER
COUNTERSHAFT SPEED; 630 MM
CRUSHER PULLEY; 8V GROOVES; (4)
CRUSHER PULLEY; ACCUMULATOR
DIGITAL CONTROL; NORMAL UL
DOWN TO -15C AMBIENT TEMPERATURE
DRIVE SIDE; NEMA MOTOR HOUSING
DUCTILE IRON SHEAVE AND GATES
ENGLISH DOCUMENTATION
FOR DECKS 1, 2, AND 3; RIGHT
FROM MADDEN STEEL FOR HP300 AND
FS303 SCREEN
FS303 WITH A LONG TOP DISCHARGE
HYDRAULIC MOTOR LOCATED ON
INCOMING FREIGHT/$16,500
KUCHAR STARTER EQUIPMENT
LUBRINATOR LUBE SYSTEM
MADDEN CHASSIS WEC-75043
MOTOR EACH;COOLER LOCATED ON LUB
MOTOR POSITION; SINGLE DRIVE
MSI MINING 300 CC CHASSIS
NORMAL AMBIENT TEMPERATURE
NPT CONNECTION TYPE; 4M LUB HOSE
OF ELECTRIC ENCLOSURE
PURVIS 300 HP MOTOR WITH
RESISTANT SEEL FEEDBOX LINERS
SERIAL NUMBER PLATE; METSO BEIGE
SIDE TENSIONING DECKFRAME TYPE
SPEED/POLE NUMBER; 950 1/MIN
STANDARD ACCUMULATOR
STANDARD BTW 8 AND 4 O'CLOCK
STANDARD CRUSHER ECCENTRICITY
STATIONARY UNIT WITH LUBRICATION
VOLTAGE 265/460V; ALUMINUM
VOLTAGE, 5V GROOVE TYPES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Cliff Kelley
Telephone:+1 303 7393000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone