Quick Search

Metso FS353

Metso FS353

Year
2018
Working hours
3 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandMetso FS353
WAGNER EQUIPMENT CO.
Categorycrushers
Serial NumberSNFSC17036
Unit Number455007
Catalog Number4331559
Year2018
Hours3 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax228,630 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information(3) DECKS; ALL DECKS ARE SIDE
02/12/05/20
1185RPM, 3PH,60HZ, 405T, A40046M
13.2 SQ M SCREENING AREA/140SQFT
2,170 MM WIDTH/7' NOMINAL
2018 METSO FS353 SCREEN
460 V MOTOR VOLTAGE; 5V GROOVE
6,100 MM LENGTH/20' NOMINAL
7X20 PORTABLE SCREEN WITH UNDER
ALL (3) DECKS ARE PREPARED TO
AND REAR DISCHARGE UNDER
CHARGE CHUTES WITH WEAR LINERS
CONVEYOR (NO CROSS CONVEYORS,
FEEDBOX & DISCHARGE LIPS LINERS
FS353 SCREEN, 7X20
HOPPER WITH WEAR LINERS, DIS-
HOUSING; 60HZ FREQUENCY; IE3
INCOMING FREIGHT/$5840
KUCHAR ELECTRIC
LEVELING LEGS OR BLENDING GATES)
MADDEN CHASSIS WEC-7V113
METSO BEIGE IN COLOR
NEMA PREMIUM MOTOR EFFICIENCY
PRICE UPDT: 04/19/23 VIA U1C2700
PURVIS SCREEN MOTOR; BALDOR 75HP
RECEIVE TENSIONED PANELS
RIGHT DRIVE SIDE; NEMA MOTOR
TEFC ECR9756TR-4 657002
TEMPERATURE (-15C/5F-50C/122F)
TENSION DECKS; NORMAL AMBIENT
TYPES; ABRASION RESISTANT STEEL
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering