Metso CV100

Metso CV100

Price
106,480 USD
Year
2019
Working hours
471 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMetso CV100
Categorycrushers
Serial Number470048
Unit Number467688
Catalog NumberCU4461725
Manufacturing Year2019
Hours471 h
CountryUnited States
LocationAlbuquerque, CO
Pricing
Price Excluding Tax106,480 USD
Tax USD
Price Including Tax USD
Details
Additional information194/12/05/20
(49 HP/36.4KW) TIER 3 EPA FLEX
11'3" HEIGHT; 26,000LB
11'X7' DOUBLE DECKER SHAKER HEAD
13'1" WIDE HOPPER; CAT C2.2
2019 NORGERG/METSO CV100 SCREEN
27' 10" LENGTH; 8'7" WIDTH
9.0"X17.5" WHEELS; METSO BEIGE
AS IS / AS RECEIVED
C2.2 ENGINE
DIESEL ENGINE; 42 GAL FUEL TANK
EMERGENCY BREAK-AWAY SYSTEM
HYDRAULIC LIFT SYSTEM
INDICATOR LIGHTS / HOUR METER
LOCKING ENGINE COMPARTMENT
NORDBERG CV100 MOBILE SCREEN
TOP SCREEN DECK
WHEEL BRAKES
LIGHTING, ROAD
Features
Additional information194/12/05/20
(49 HP/36.4KW) TIER 3 EPA FLEX
11'3" HEIGHT; 26,000LB
11'X7' DOUBLE DECKER SHAKER HEAD
13'1" WIDE HOPPER; CAT C2.2
2019 NORGERG/METSO CV100 SCREEN
27' 10" LENGTH; 8'7" WIDTH
9.0"X17.5" WHEELS; METSO BEIGE
AS IS / AS RECEIVED
C2.2 ENGINE
DIESEL ENGINE; 42 GAL FUEL TANK
EMERGENCY BREAK-AWAY SYSTEM
HYDRAULIC LIFT SYSTEM
INDICATOR LIGHTS / HOUR METER
LOCKING ENGINE COMPARTMENT
NORDBERG CV100 MOBILE SCREEN
TOP SCREEN DECK
WHEEL BRAKES
LIGHTING, ROAD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Cliff Kelley
Telephone:+1 303 739 3000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone