Metso CV100

Metso CV100

Price
124,675 USD
Year
2019
Working hours
54 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMetso CV100
Categorycrushers
Serial Number470051
Unit Number466213
Catalog NumberCU4504055
Manufacturing Year2019
Hours54 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$ 124,675
Tax-
Price Including Tax-
Details
Additional Information11'3" (3430MM) HEIGHT
16/08/13/19
2019 NORDBERG CV100 SCREEN
26,000LB (12,000KG) WEIGHT
27'10"(8500MM) LENGTH
42 GALLON FUEL TANK; METSO BEIGE
8'7" (2620MM) WIDTH
CAT C2.2 TIER 4 DIESEL ENGINE
DOUBLE DECK SHAKER HEAD 11'X7'
HOPPER 13'1" WIDE
INCOMING FREIGHT/$34,800
NORDBERG CV100 MOBILE SCREEN
Features
Additional Information11'3" (3430MM) HEIGHT
16/08/13/19
2019 NORDBERG CV100 SCREEN
26,000LB (12,000KG) WEIGHT
27'10"(8500MM) LENGTH
42 GALLON FUEL TANK; METSO BEIGE
8'7" (2620MM) WIDTH
CAT C2.2 TIER 4 DIESEL ENGINE
DOUBLE DECK SHAKER HEAD 11'X7'
HOPPER 13'1" WIDE
INCOMING FREIGHT/$34,800
NORDBERG CV100 MOBILE SCREEN
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Cliff Kelley
Telephone:+1 303 7393000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone