Metso C120

Metso C120

Price
822,525 USD
Year
2019
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMetso C120
Categorycrushers
Serial Number15899
Unit Number469231
Catalog NumberCU4526025
Manufacturing Year2019
Hours1 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$ 822,525
Tax-
Price Including Tax-
Features
Additional Information(4) 110MM, 23 SERIES BEARINGS
(6) HYDRAULIC LEVELING JACKS;
1/09/16/19
1/2" QUICK CHANGE AR SIDE LINERS
1/4"X1/16" BELTING & BELT WIPER
12 VOLT POWER UNIT WITH
1500MM BELT PERMANENT CROSS BELT
2-PART URETHANE PRIMER AND (1)
2019 NORDBERG C120 JAW CRUSHER
3/4"AR STEEL LINERS; 6' GRIZZLY
30"X11' GRIZZLY FINES CROSS
52"X20' VL11 VIBRATING GRIZZLY
60 HZ FREQUENCY; 460V MAIN
85MM MOTOR SHAFT DIAMETER; 315MM
8V GROOVE TYPE; INTEGRAL MOTOR
ACCESS LADDER; (2) SWING DOWN
AIR BRAKES, EMERGENCY VALVE AND
AMBIENT TEMPERATURE; STANDARD
AND DIRECTIONAL SIGNALS LIGHT
BASE WITHOUT SUPPORT BEARINGS
BUNTING MAGNETICS 300MM GAP,
BYPASS CHUTE; CRUSHER FEED HOOD
CAST MANGANESE GRIZZLY BARS
CHEEK PLATES, JAW DIES, TOGGLE
COAT 2-PART URETHANE PAINT
COLOR; ANSI SAFETY LABELS;
CONVEYOR W/ FEED CHUTE AND GATE
CRUSHER CONVEYOR W/ 20HP MOTOR
CRUSHER DRIVE GUARD; 48" UNDER
DIE FIXING HARDWARE; HYDRAULIC
DODGE GEAR REDUCER, 16" LAGGED
DRUM HEAD PULLEY, 12" WING TAIL
ELECTRICAL BOX
FEEDER 14' PAN WITH REPLACEABLE
FRAME PROTECTION PLATE INCLUDED
FRONT CRIBBING JACKS; (1) COAT
GUARDS INCLUDED; 150KW MOTOR
HEAVY DUTY 25,000LB LEAF SPRING
HEAVY DUTY FEED CHUTE; BELT
HYDRAULIC RESERVOIR, VALVE BODY
IDLERS, IMPACT BED, 3-PLY
KUCHAR 200HP JAW AND FEEDER
LOWER PLATFOR AND FABRICATED
MADDEN 4 AXLE C-120 CHASSIS
MAGNET STAND AND STEEL CHUTE
MOTOR SHAFT HEIGHT; 3.375" MOTOR
NORDBERG C120 JAW CRUSHER
PACKAGE; FEED HOPPER; GRIZZLY
PIECE JAW DIES; CONVENTIONAL JAW
PLATE FOR PITMAN INCLUDED; FRONT
PLATE INCLUDED; LEFT DRIVER SIDE
PLATFORM INCLUDED; METSO BEIGE
PLUMBING BRAKE PACKAGE; BRAKE
POWER; 1,200 1/MIN MOTOR SPEED
PROTECTION PLATE INCLUDED;
PULLEY, CEMA C IDLERS, IMPACT
PURVIS MOTOR
RADIAL TIRES; BOOSTER AXLE HITCH
SECTION, 4" GRIZZLY OPENINGS
SETTING ADJUSTMENT; NORMAL
SHAFT DIAMETER; 12.5" MOTOR
SHAFT HEIGHT; DRILLINGS FOR
SHEAVE, MOTOR SHEAVE AND BELTS
STANDARD STROKE; JAW MAINTENANCE
SUPPORT BRACKETS; PROTECTION
SUSPENSION WITH (16) 11RX22.5
TEMPERATURE SENSOR INCLUDED;
TOOL KIT WITH LIFTING TOOLS FOR
UNIT BUILT COMPLETE;
V-BELT DRIVE INCLUDES FEEDER
VOLTAGE; QUARRY CAVITY; SINGLE
WITH ELECTRIC DRIVE
WITH RUBBER CURTAIN AND GUARDS
INCOMING FREIGHT/$17506.18
AND PLUMBING ADDED AND BOOSTER
WITH BOOSTER HITCH ASSEMBLY
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Cliff Kelley
Telephone:+1 303 7393000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone