Quick Search

McCloskey S1902DT

McCloskey S1902DT

Price
$252,553
Year
2021
Working hours
1,111 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO.
El Paso, CO
+1 303 900 5875
Show phone number
  • Basic information
  • Details
Basic information
BrandMcCloskey S1902DT
Categorycrushers
Serial Number91659
Unit Number482084
Catalog Number4807554
Year2021
Hours1,111 h
CountryUnited States
LocationEl Paso, CO
Pricing
Price Excluding Tax252,553 USD
Tax-
Price Including Tax-
Details
Additional informationCONTROL FOR CRAWLER TRACKS
TIPPING GRIDE REMOTE (TGR)
YELLOW HANDRAILS
TAIL CONVEYOR DISCHARGE CHUTE
UMBILICAL CORD WITH REMOTE
100MM SPACED COFFIN TIP GRID
CAT TIER 4F 130HP
15FT FEEDING HOPPER FULL LENGTH
FREIGHT
CHEVRON BELT ON MAIN CONVEYOR
ENGLISH MANUAL
TGR REMOTE START/STOP FEEDER
REMOTE MACHINE SHUT OFF
AUX STOCKPILER CIRCUIT 33CC
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering