Quick Search

McCloskey S1903DT

McCloskey S1903DT

Price
$315,000
Year
2021
Working hours
1,498 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO.
Aurora, CO
+1 303 900 5875
Show phone number
  • Basic information
  • Details
Basic information
BrandMcCloskey S1903DT
Categorycrushers
Serial Number91721
Unit Number485515
Catalog Number4807586
Year2021
Hours1,498 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax315,000 USD
Tax-
Price Including Tax-
Details
Additional informationSERIAL NUMBER JKT18086
CATERPILLAR C4.4 DIESEL ENGINE
15FT FEEDING HOPPER
HEAVY DUTY 2 BEARING 3 DECK
100MM (4IN.) SPACED COFFIN BAR
S1903D TRACKED TRIPLE DECK
MOBILE TRACKED, 6.1M X 1.52M
FREIGHT
CAT TIER 4F 130HP (97KW)
ADJUSTABLE HOPPER DOOR
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering