Quick Search

McCloskey S1903DT

McCloskey S1903DT

Year
2023
Working hours
182 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandMcCloskey S1903DT
WAGNER EQUIPMENT CO.
Categorycrushers
Serial Number92590
Unit Number494036
Catalog Number10060251
Year2023
Hours182 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax476,862 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
ManualManual
Additional information15FT FEEDER
15FT HOPPER
4" (100MM) TIPPING GRID
720 OPO
ADJUSTABLE HOPPER DOOR
ANSI
ANSI
BOTTOM DECK, NO MEDIA FITTED
CHEVRON BELT ON MAIN CONVEYOR
COLOURED DIESEL
END OF CONSIST
ENGLISH LANGUAGE
HYDRAULIC OIL AW46
MID DECK, NO MEDIA FITTED
MISC CHARGES-$2031
N/A
STANDARD SCREENBOX
TAIL CONVEYOR FITTED, NO
TAIL CONVEYOR RUBBER DISCHARGE
TOP DECK, NO MEDIA FITTED
TRACKED CHASSIS
WEDGED TENSION
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering