McCloskey R230

McCloskey R230

Price
335,919 USD
Year
2019
Working hours
546 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMcCloskey R230
Categorycrushers
Serial Number90578
Unit Number471012
Catalog NumberCU4542323
Manufacturing Year2019
Hours546 h
CountryUnited States
LocationBloomfield, CO
Pricing
Price Excluding Tax$ 335,919
Tax-
Price Including Tax-
Details
Additional Information225HP (168KW) US; TOP SCREEN-
3" SQUARE MESH; 1600MM (64")
3/4" SQUARE MESH; BOTTOM SCREEN:
6') HEAVY DUTY HIGH ENERGY (2)
ANSI DECALS; ENGLISH LANGUAGE ON
BEARING SCREEN BOX DIRECT FEED
CHEVRON BELT ON TAIL CONVEYOR
CONVEYOR; PLAIN BELT ON FEEDER
CRAWLER TRACKS; REMOTE MACHINE
DUTY 3PLY BELT; CAT TIER 4F
END TENSIONED; BOTTOM SCREEN:
HARDOX; WING PLATES (12' 9.5")
HEAVY DUTY HIGH ENERGY SCREENER
HOPPER AND 1500MM (60") HEAVY
HYDRAULIC FOLD; 2743MM (9') WIDE
INCOMING FREIGHT/$15,600
MANUALS AND DECALS
MOBILE TRACKED 1.6MX1.82M (20'X
PUNCH PLATE (4"); BOTTOM SCREEN:
PUNCH PLATE (6"); TOP SCREEN:
R230 SCALPER 6.1MX1.82M (20'X6')
SHUT-OFF; YELLOW HANDRAILS
TAIL CONVEYOR; FINE PRODUCT SIDE
TWIN DRIVE ON THE TAIL CONVEYOR
WEDGE TENSIONER; TOP SCREEN-
WIRED/WIRELESS REMOTE CONTROL ON
PLAIN BELT ON SIDE CONVEYORS
Features
Additional Information225HP (168KW) US; TOP SCREEN-
3" SQUARE MESH; 1600MM (64")
3/4" SQUARE MESH; BOTTOM SCREEN:
6') HEAVY DUTY HIGH ENERGY (2)
ANSI DECALS; ENGLISH LANGUAGE ON
BEARING SCREEN BOX DIRECT FEED
CHEVRON BELT ON TAIL CONVEYOR
CONVEYOR; PLAIN BELT ON FEEDER
CRAWLER TRACKS; REMOTE MACHINE
DUTY 3PLY BELT; CAT TIER 4F
END TENSIONED; BOTTOM SCREEN:
HARDOX; WING PLATES (12' 9.5")
HEAVY DUTY HIGH ENERGY SCREENER
HOPPER AND 1500MM (60") HEAVY
HYDRAULIC FOLD; 2743MM (9') WIDE
INCOMING FREIGHT/$15,600
MANUALS AND DECALS
MOBILE TRACKED 1.6MX1.82M (20'X
PUNCH PLATE (4"); BOTTOM SCREEN:
PUNCH PLATE (6"); TOP SCREEN:
R230 SCALPER 6.1MX1.82M (20'X6')
SHUT-OFF; YELLOW HANDRAILS
TAIL CONVEYOR; FINE PRODUCT SIDE
TWIN DRIVE ON THE TAIL CONVEYOR
WEDGE TENSIONER; TOP SCREEN-
WIRED/WIRELESS REMOTE CONTROL ON
PLAIN BELT ON SIDE CONVEYORS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Cliff Kelley
Telephone:+1 303 7393000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone