McCloskey R230

McCloskey R230

Price
352,350 USD
Year
2019
Working hours
12 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMcCloskey R230
Categorycrushers
Serial Number90495
Unit Number471009
Catalog NumberCU4645199
Manufacturing Year2019
Hours12 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$ 352,350
Tax-
Price Including Tax-
Details
Additional InformationWEDGE TENSIONER; TOP SCREEN-
225HP (168KW) US; TOP SCREEN-
CONVEYOR; PLAIN BELT ON FEEDER
PLAIN BELT ON SIDE CONVEYORS
TAIL CONVEYOR; FINE PRODUCT SIDE
6') HEAVY DUTY HIGH ENERGY (2)
HEAVY DUTY HIGH ENERGY SCREENER
MOBILE TRACKED 1.6MX1.82M (20'X
BEARING SCREEN BOX DIRECT FEED
HOPPER AND 1500MM (60") HEAVY
HARDOX; WING PLATES (12' 9.5")
HYDRAULIC FOLD; 2743MM (9') WIDE
DUTY 3PLY BELT; CAT TIER 4F
0P0800
WIRED/WIRELESS REMOTE CONTROL ON
MESH; TAIL CONVEYOR 1600MM(64")
CHEVRON BELT ON TAIL CONVEYOR
INCOMING FREIGHT/$12,600
WIDTH; HEAVY DUTY CHEVRON BELT
PUNCH PLATE; BOTTOM SCREEN- END
R230 SCAPLER 6.1MX1.82M (20'X6')
TENSIONED; BOTTOM SCREEN-SQUARE
TWIN DRIVE ON THE TAIL CONVEYOR
SHUT-OFF; YELLOW HANDRAILS
ANSI DECALS; ENGLISH LANGUAGE ON
CRAWLER TRACKS; REMOTE MACHINE
MANUALS AND DECALS
Features
Additional InformationWEDGE TENSIONER; TOP SCREEN-
225HP (168KW) US; TOP SCREEN-
CONVEYOR; PLAIN BELT ON FEEDER
PLAIN BELT ON SIDE CONVEYORS
TAIL CONVEYOR; FINE PRODUCT SIDE
6') HEAVY DUTY HIGH ENERGY (2)
HEAVY DUTY HIGH ENERGY SCREENER
MOBILE TRACKED 1.6MX1.82M (20'X
BEARING SCREEN BOX DIRECT FEED
HOPPER AND 1500MM (60") HEAVY
HARDOX; WING PLATES (12' 9.5")
HYDRAULIC FOLD; 2743MM (9') WIDE
DUTY 3PLY BELT; CAT TIER 4F
0P0800
WIRED/WIRELESS REMOTE CONTROL ON
MESH; TAIL CONVEYOR 1600MM(64")
CHEVRON BELT ON TAIL CONVEYOR
INCOMING FREIGHT/$12,600
WIDTH; HEAVY DUTY CHEVRON BELT
PUNCH PLATE; BOTTOM SCREEN- END
R230 SCAPLER 6.1MX1.82M (20'X6')
TENSIONED; BOTTOM SCREEN-SQUARE
TWIN DRIVE ON THE TAIL CONVEYOR
SHUT-OFF; YELLOW HANDRAILS
ANSI DECALS; ENGLISH LANGUAGE ON
CRAWLER TRACKS; REMOTE MACHINE
MANUALS AND DECALS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Cliff Kelley
Telephone:+1 303 7393000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone