Quick Search

McCloskey R230

McCloskey R230

Price
$416,962
Year
2021
Working hours
1,312 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO.
Hobbs, CO
+1 303 900 5875
Show phone number
  • Basic information
  • Details
Basic information
BrandMcCloskey R230
Categorycrushers
Serial Number91939
Unit Number484736
Catalog Number4807583
Year2021
Hours1,312 h
CountryUnited States
LocationHobbs, CO
Pricing
Price Excluding Tax416,962 USD
Tax-
Price Including Tax-
Details
Additional informationCONVEYOR
EXTENDED HOPPER WING PLATES
YELLOW HANDRAILS
FREIGHT
PLAIN BELT ON FEEDER
PLAIN BELT ON SIDE CONVEYORS
UPGRADED BELT CLEANER/SCRAPER
LANGUAGE ON MANUALS & DECALS
REMOTE MACHINE SHUT OFF
REMOTE START/STOP FEEDER
TWIN DRIVE ON THE TAIL CONVEYOR
CHEVRON BELT ON TAIL CONVEYOR
AUX DRIVE CIRCUIT.
2743MM (9FT.) WIDE HOPPER/1500M
DUTY 3PLY BELT
HYDRAULIC FOLD)
CAT TIER 4F 225HP (168KW) C7.1
SERIAL # 88108304
REMOVEABLE TRACK CONTROL C/W
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering