McCloskey MM 100T

McCloskey MM 100T

Price
116,817 USD
Year
2019
Working hours
250 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMcCloskey MM 100T
Categorycrushers
Serial Number89310
Unit Number457859
Catalog NumberCU4492650
Manufacturing Year2019
Hours250 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$ 116,817
Tax-
Price Including Tax-
Features
Additional Information0P0800
CAT 3.4L TIER 4 FINAL 74HP US
CUSTOM PAINT-MAT'L MOVERS GREY
EXIT; REMOTE GREASELINES;FLATBED
HOPPER EXTENSION-SIDE SKIRTS AT
HS CODE 8428.33.00
INCOMING FREIGHT/$7,500
LOAD-1/LOAD; ENGLISH ANSI DECALS
MM100T 36X100 TRACKED STACKER
REMOTE CONTROL ON CRAWLER TRACKS
STANDARD FEEDBOOT;WIRED/WIRELESS
STD MACHINE; 3/16X1/16 PLAIN
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone