McCloskey J50 JAWCRU

McCloskey J50 JAWCRU

Price
523,100 USD
Year
2019
Working hours
941 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMcCloskey J50 JAWCRU
Categorycrushers
Serial Number90207
Unit Number471007
Catalog NumberCU4509778
Manufacturing Year2019
Hours941 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$ 523,100
Tax-
Price Including Tax-
Details
Additional InformationCRUSHER-MANUAL (REQUIRED WITH
CRUSHING CHAMBER IS COMPRISED OF
CSS ADJUST VIA HYDRAULIC WEDGES
DIMENSIONS 1204MM(47.4")X2120MM
DIMENSIONS ARE 1164MM(45.8")X
ENGINE; TWIN OIL COOLERS AND
FABRICATED CHASSIS CONSTRUCTION
FEED OPENING OF 1270MM(50")X
HANDRAILS
HEAVY DUTY BELT -RAISE/LOWER ON
HEAVY DUTY TRACK MOUNTED JAW
HOPPER EXTENSIONS; PAN FEEDER
HYDRAULIC OIL AW68; CONSISTS OF
INCOMING FREIGHT/$15,400
J50V2 JAW CRUSHER-PANFEEDER
MAGNET)HOPPER LOADING DIMENSIONS
MAGNET; WIRED/WIRELESS REMOTE
MAIN CONVEYOR 1200MM(48") 3-PLY
MAIN CONVEYOR FOR OVERBAND
MAINTENANCE; FAST SET-UP TIME
OF 6.8M3 (8.9YD3); STANDARD SIZE
OPEN CHASSIS DESIGN FOR EASE OF
OVERBAND MAGNET ON MAIN CONVEYOR
PROTECTION DEFLECTOR PLATE UNDER
RECYCLE APPLICATIONS); BELT
SINGLE TOGGLE JAW; I-BEAM PLATE
SPRAY BARS, WATER PUMP; YELLOW
START/STOP FEEDER; DUST COVERS,
STRAIGHT FINES CHUTE W/ NO SIDE
TO PRE-SCREEN BOTTOM DECK
W/ LONGER PAN FEEDER; PRE-SCREEN
(2"),MAX OPENING OF 157MM(6.25")
(6'11.4")GRIZZLEY 1872MM TAPERED
(TWIN POLE) CHUSTES INSTALLED ON
0P0800
2440MM(8')X4107MM(13'5"); VOLUME
3075MM(121") HYDRAULIC DRIVE
30MM CORRUGATED JAW PLATE (FOR
35-75MM (1 3/8"X 2 3/4")
735MM(29"); MIN OPENING OF 51MM
APERATURE; FIT BLANKING PLATES
BOFAR DECK; PRE-SCREEN BOFAR
CAT TIER 4F 350HP (261KW) US
CONTROL ON TRACKS COMPLETE WITH
CONVEYOR
CRUSHER W/ 1270 (50")X735 (29")
Features
Additional InformationCRUSHER-MANUAL (REQUIRED WITH
CRUSHING CHAMBER IS COMPRISED OF
CSS ADJUST VIA HYDRAULIC WEDGES
DIMENSIONS 1204MM(47.4")X2120MM
DIMENSIONS ARE 1164MM(45.8")X
ENGINE; TWIN OIL COOLERS AND
FABRICATED CHASSIS CONSTRUCTION
FEED OPENING OF 1270MM(50")X
HANDRAILS
HEAVY DUTY BELT -RAISE/LOWER ON
HEAVY DUTY TRACK MOUNTED JAW
HOPPER EXTENSIONS; PAN FEEDER
HYDRAULIC OIL AW68; CONSISTS OF
INCOMING FREIGHT/$15,400
J50V2 JAW CRUSHER-PANFEEDER
MAGNET)HOPPER LOADING DIMENSIONS
MAGNET; WIRED/WIRELESS REMOTE
MAIN CONVEYOR 1200MM(48") 3-PLY
MAIN CONVEYOR FOR OVERBAND
MAINTENANCE; FAST SET-UP TIME
OF 6.8M3 (8.9YD3); STANDARD SIZE
OPEN CHASSIS DESIGN FOR EASE OF
OVERBAND MAGNET ON MAIN CONVEYOR
PROTECTION DEFLECTOR PLATE UNDER
RECYCLE APPLICATIONS); BELT
SINGLE TOGGLE JAW; I-BEAM PLATE
SPRAY BARS, WATER PUMP; YELLOW
START/STOP FEEDER; DUST COVERS,
STRAIGHT FINES CHUTE W/ NO SIDE
TO PRE-SCREEN BOTTOM DECK
W/ LONGER PAN FEEDER; PRE-SCREEN
(2"),MAX OPENING OF 157MM(6.25")
(6'11.4")GRIZZLEY 1872MM TAPERED
(TWIN POLE) CHUSTES INSTALLED ON
0P0800
2440MM(8')X4107MM(13'5"); VOLUME
3075MM(121") HYDRAULIC DRIVE
30MM CORRUGATED JAW PLATE (FOR
35-75MM (1 3/8"X 2 3/4")
735MM(29"); MIN OPENING OF 51MM
APERATURE; FIT BLANKING PLATES
BOFAR DECK; PRE-SCREEN BOFAR
CAT TIER 4F 350HP (261KW) US
CONTROL ON TRACKS COMPLETE WITH
CONVEYOR
CRUSHER W/ 1270 (50")X735 (29")
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Cliff Kelley
Telephone:+1 303 7393000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone