McCloskey J50V2

McCloskey J50V2

Price
615,262 USD
Year
2019
Working hours
217 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMcCloskey J50V2
Categorycrushers
Serial Number90617
Unit Number471013
Catalog NumberCU4553541
Manufacturing Year2019
Hours217 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax615,262 USD
Tax USD
Price Including Tax USD
Details
Additional Information217/10/27/20
2019 MCCLOSKEY J5OV2 CRUSHER
(1 3/8"-2 3/4") APERATURE; CAT
(45.8") WIDE X 3075MM (121")
(47.4")X2120MM(6'11.4") GRIZZLY
(TWIN POLE); CHUTES INSTALLED ON
1200MM(47.2")X 1220MM(48")
1872MM LONG TAPERED BOFAR DECK
30MM CORRUGATED JAW PLATE (FOR
ADJUST VIA HYDRAULIC WEDGES
BOTTOM DECK MESH DIMENSIONS
C9.3 ENGINE
CHAMBER IS COMPRISED OF A FEED
CONTROL ON TRACKS, COMPLETE WITH
CONVEYOR (3-PLY BELT- 650MM(26")
CRUSHER AND MANUAL; HOPPER
CRUSHER WITH 1270(50")X735(29")
EXTENSIONS-STANDARD SIZE; PAN
FABRICATED CHASSIS CONSTRUCTION
FEEDER DIMENSIONS ARE 1164MM
HANDRAILS
HAVEY DUTY BELT, AND RAISE/LOWER
HEAVY DUTY TRACK MOUNTED JAW
HYDRAULIC DIRECT DRIVE WITH
J50 VERSION 2 JAW CRUSHER
LOADING DIMENSIONS: 2440MM(8')
MAGNET; WIRED/WIRELESS REMOTE
MAIN CONVEYOR 1200MM(48") 3-PLY
MAIN CONVEYOR FOR OVERBAND
MINIMUM OPENING OF 51MM(2"); MAX
OIL COOLERS; HYDRAULIC OIL AW68
ON MAIN CONVEYOR; SIDE DISCHARGE
OPEN CHASSIS DESIGN; CRUSHING
OPENING OF 1270MM-50"X735MM-29"
OPENING OF 157MM(6.25"); CSS
OPTION; PRESCREEN BOFAR 35-75MM
OVERBAND MAGNET ON MAIN CONVEYOR
PAN SCREEN DIMENSIONS 1204MM
PROTECTION DEFLECTOR PLATE UNDER
RECYCLE APPLICATIONS); BELT
SHORTER PANFEEDER WITH PRESCREEN
SINGLE TOGGLE JAW I-BEAM PLATE
SPRAY BARS, WATER PUMP; YELLOW
START/STOP FEEDER; DUST COVERS
TIER 4F 350HP (261KW)-US TWIN
VOLUME OF 6.8M3(8.9YD3); HOPPER
WIDE X 4107MM(13'5") LONG
INCOMING FREIGHT/$16,000
Features
Additional Information217/10/27/20
2019 MCCLOSKEY J5OV2 CRUSHER
(1 3/8"-2 3/4") APERATURE; CAT
(45.8") WIDE X 3075MM (121")
(47.4")X2120MM(6'11.4") GRIZZLY
(TWIN POLE); CHUTES INSTALLED ON
1200MM(47.2")X 1220MM(48")
1872MM LONG TAPERED BOFAR DECK
30MM CORRUGATED JAW PLATE (FOR
ADJUST VIA HYDRAULIC WEDGES
BOTTOM DECK MESH DIMENSIONS
C9.3 ENGINE
CHAMBER IS COMPRISED OF A FEED
CONTROL ON TRACKS, COMPLETE WITH
CONVEYOR (3-PLY BELT- 650MM(26")
CRUSHER AND MANUAL; HOPPER
CRUSHER WITH 1270(50")X735(29")
EXTENSIONS-STANDARD SIZE; PAN
FABRICATED CHASSIS CONSTRUCTION
FEEDER DIMENSIONS ARE 1164MM
HANDRAILS
HAVEY DUTY BELT, AND RAISE/LOWER
HEAVY DUTY TRACK MOUNTED JAW
HYDRAULIC DIRECT DRIVE WITH
J50 VERSION 2 JAW CRUSHER
LOADING DIMENSIONS: 2440MM(8')
MAGNET; WIRED/WIRELESS REMOTE
MAIN CONVEYOR 1200MM(48") 3-PLY
MAIN CONVEYOR FOR OVERBAND
MINIMUM OPENING OF 51MM(2"); MAX
OIL COOLERS; HYDRAULIC OIL AW68
ON MAIN CONVEYOR; SIDE DISCHARGE
OPEN CHASSIS DESIGN; CRUSHING
OPENING OF 1270MM-50"X735MM-29"
OPENING OF 157MM(6.25"); CSS
OPTION; PRESCREEN BOFAR 35-75MM
OVERBAND MAGNET ON MAIN CONVEYOR
PAN SCREEN DIMENSIONS 1204MM
PROTECTION DEFLECTOR PLATE UNDER
RECYCLE APPLICATIONS); BELT
SHORTER PANFEEDER WITH PRESCREEN
SINGLE TOGGLE JAW I-BEAM PLATE
SPRAY BARS, WATER PUMP; YELLOW
START/STOP FEEDER; DUST COVERS
TIER 4F 350HP (261KW)-US TWIN
VOLUME OF 6.8M3(8.9YD3); HOPPER
WIDE X 4107MM(13'5") LONG
INCOMING FREIGHT/$16,000
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Cliff Kelley
Telephone:+1 303 7393000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone