Quick Search

McCloskey 36X60

McCloskey 36X60

Year
2021
Working hours
323 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
El Paso, TX
+1 303 900 5875
Show phone number
Basic information
BrandMcCloskey 36X60
Categorycrushers
Serial Number2021195
Unit Number483163
Catalog Number4806612
Year2021
Hours323 h
CountryUnited States
LocationEl Paso, United States
Pricing
Price Excluding Tax46,769 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationANCHOR PIVOT PLATE
BASE PLATE WITH 5TH WHEEL PIN
CHORD ANGLES - 3" X 3" X 1/4"
CROSS ANGLES - 2" X 2" X 3/16
DRIVE SHAFT & BEARINGS
FIXED AXLE
FREIGHT?
LIGHTS & MUD FLAPS
MAIN FRAME - 24" DEEP TRUSS
PRICE UPDT: 04/19/23 VIA U1C2700
RADIAL RECEIVING HOPPER
REAR BUMPER
RETURN IDLER GUARDS
SWITCHGEAR - NEMA 4 ENCLOSURE
TIMBER LIFTING KIT
TUBULAR UNDERCARRIAGE
WEG 20HP ELECTRIC MOTOR
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering