Quick Search

Masaba PRS3660RS

Masaba PRS3660RS

Year
2023
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandMasaba PRS3660RS
WAGNER EQUIPMENT CO.
Categorycrushers
Serial Number2023352
Unit Number504562
Catalog Number10126501
Year2023
Hours1 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax79,917 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
GuardsGuards
Additional information720 OPO
AR LINERS IN HOPPER
BASE PLATE WITH 5TH WHEEL
BELT SCRAPER
BELT SPEED - 400 FPM
BELT SPLICE VULCANIZED
BELT UPGRADE - 3-PLY, 330 PIW
BELTING 3/16"X1/16"CONVEYOR BELT
BRAKE PACKAGE
BUMPER - BOLT ON FOR TRAVEL
CAPACITY - 750 TPH
CHORD ANGLES - 3" X 3" X 1/4"
DRIVE - CLASS I HEAD DRV W/V BLT
DRIVE PULLEY - PPI, 16" DIA
DRIVE SHAFT&BEARINGS-3-7/16"
ELEC PACKAGE TRAVEL START/STOP
ELECTRICAL 100' LEAD CORD
END OF CONSIST
FIXED AXLE-(2) 11R X 22.5 TIRES
FLEXCO EZP1 PRIMARY SCRAPER
GEAR REDUCER-DODGE TAII #4
HOPPER - 6' LONG W/RUBBER FLSHNG
LANDING GEAR
LATTICE ANGLES - 2" X 2"X 3/16"
MAIN FRAME - 24" DEEP TRUSSN
MOTOR - WEG 30HP ELECTRIC
PANEL-POWER RADIAL TRAVEL
PINTLE HITCH
PORT PACKAGE - MUD FLAPS,LIGHTS
PORTABLE PACKAGE
POWER TRAVEL
PPI, CEMA C IDLERS
RADIAL RECEIVING HOPPER
RETURN IDLERS - PPI, CEMA C
RETURN ROLL GUARDS
SWITCH GEAR - NEMA 4 ENCL
TAIL PULLEY - PPI, 14"DIA
TAIL SHAFT & BEARINGS 2-15/16"
TAKE UPS - 14" SCREW TYPE
TIMBER LIFTING KIT
TOWING/LIFT EYE
TRANSITION IDLERS - PPI, CEMA C
TROUGHING IDLERS - PPI, CEMA C
TUBE IN TUBE STYLE LANDING JACKS
TUBULAR UNDERCARRIAGE
VULCANIZED BELT SPLICE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering