Quick Search

Masaba PRS3680

Masaba PRS3680

Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandMasaba PRS3680
WAGNER EQUIPMENT CO.
Categorycrushers
Serial Number21-279
Unit Number500655
Catalog Number10044458
Year2022
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax108,275 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
GuardsGuards
Additional information3 15/16" SHAFT Y/DODGE TYPE E BR
ANCHOR PLATE FOR FIXED TAIL
BELT SPEED - 350 FPM
BELT SPLICE - MECHANICAL STEEL
BELTING - 2-PLY, 220 PIW
BUMPER - BOLT ON FOR TRAVEL
CAPACITY - 700 TPH
CHORD ANGLES - 3" X 3" X 1/4"
CLASS II HEAD DRIVE WITH V-BELTS
DRIVE PULLEY - PPI, 18" DIA
ELECTRIC POWER TRAVEL
ELECTRICAL 100' LEAD CORD
FLEXCO EZP1 PRIMARY SCRAPER
GEAR REDUCER - DODGE TAII
HOPPER - 6' LONG
HYDRAULICALLY RAISE AND LOWER
LATTICE ANGLES - 2" X 2" X3
MAIN FRAME - 30" DEEP TRUSS
MUD FLAPS, LIGHTS, AND BRAKES
NEMA 4 ENCLOSURE FOR 460 VOLT
PIVOT BASE PLATE WITH 5TH WHEEL
RETURN IDLER GUARDS ON FIRST 4
TAIL PULLEY - PPI, 16"DIA
TAIL SHAFT & BEARINGS
TAKE UPS - 24" SCREW TYPE
TELESCOPING AXLE
TOWING/LIFT EYE
TRANSITION IDLERS - PPI, CEMA B
TROUGHING IDLERS - PPI, CEMA B
TUBE IN TUBE WITH HAND CRANK
TUBULAR UNDERCARRIAGE
WEG 30HP ELECTRIC MOTOR
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering