Quick Search

Masaba PRS36100HF

Masaba PRS36100HF

Year
2022
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandMasaba PRS36100HF
WAGNER EQUIPMENT CO.
Categorycrushers
Serial Number22-294
Unit Number503126
Catalog Number10044459
Year2022
Hours1 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax164,712 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information3 15/16" SHAFT WITH DODGE TYPE
3 7/16" SHAFT WITH DODGE SCM BRG
3-PLY,330 PIW,3/16"CONVEYOR BELT
5TH WHEEL-BASE PLATE RAISE/LOWER
ANCHOR PLATE FOR FIXED TAIL
BELT SPEED - 400 FPM ... 18 DEGREE
BELT SPLICE-MECH STEEL FASTENERS
BELT-2PLY,220 PIW,3/16X1/16 BELT
BOLT ON RADIAL HOPPER
BUMPER - BOLT ON FOR TRAVEL
CAPACITY - 750 TPH
CHORD ANGLES - 3" X 3" X 1/4"
CLASS II HEAD DRIVE W/VBELTS
DRIVE PULLEY - PPI, 16"DIA
ELECTRIC POWER TRAVEL (PER SIDE)
ELECTRICAL 100' LEAD CORD
FLEXCO EZP1 PRIMARY SCRAPER
GEAR REDUCER - DODGE TAII #5
HOPPER - 6' LONG W/ADJ FLASHING
HYD FOLDING HEAD FRAME SECTION
HYD POWER UNIT-5HP W/RESERVOIR
HYD RAISE AND LOWER CONVEYOR
HYDRAULIC JACKS TO RAISE AXLE
HYDRAULICALLY EXTEND AXLES
LAND GEAR-TUBE IN TUBE HAND CRNK
LATTICE ANGLES - 2" X 2" X3/16
MUD FLAPS, LIGHTS, AND BRAKES
PANEL WITH ELEC POWER TRAVEL
PANEL WITH HYDRAULICS
RETURN IDLERS-PPI,CEMA B SEALES
RETURN ROLL GUARDS
STRINGER ANGLE - 4" X 3" X5/16
SWITCH GEAR-NEMA 4 ENCL FOR 460V
TAIL PULLEY - PPI, 14" DIA
TAKE UPS - 38" SCREW TYPE
TELE AXLE W/(4) 11R X 22.5 TIRES
TOWING/LIFT EYE
TRANS IDLERS-PPI,CEMA B 20DEG
TROUGHING IDLERS-PPI CEMA B 35DG
TUBULAR UND MAN RAISE W/HT ADJ
WEG 40HP ELEC, 1800 RPM, 460V
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering