Quick Search

Masaba NP1213

Masaba NP1213

Year
2019
Working hours
630 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandMasaba NP1213
WAGNER EQUIPMENT CO.
Categorycrushers
Serial Number2019192
Unit Number464065
Catalog Number10044446
Year2019
Hours630 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax851,917 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information& 620TD SCREEN PLANT
& V-BELTS; DRIVE & FLYWHEEL
(1) 4'0" GRIZZLY SECTION WITH
(1) COAT OF 2-PART URETHANE
(2) 18" CROSS CONVEYORS W/ DODGE
(3) DECK FRAMES PREPARED TO
(4) 90MM 23 SERIES SPHERICAL
1/2" THICK AR STEEL REMOVABLE
1/4"X1/16" BELTING W/ VULCANIZED
100' LEAD CORD; GUARDING; (1)
15HP MOTOR, DODGE TA II #4 PPI
1800 RPM SCREEN MOTOR, SCREEN
2/12/05/20
2019 MASABA NP1213 CRUSHER
250HP 1200RPM CRUSHER MOTOR
265/460V VOLTAGE; (2) BREAKER
3-PLY 3/16"X1/16" BELT WITH
3/16"X1/16" BELT W/ VULCANIZED
42" UNDERCRUSHER/SCREEN FEED
48" UNDER SCREEN CONVEYOR W/ WEG
ABRASION RESISTANT STEEL FEEDBOX
ACCESS DOORS, METSO BEIGE COLOR
ADJUSTMENT; 30MM THICK/400HB
AIR BRAKES, EMERGENCY VALVE &
AND CONVEYORS; NEW STYLE PUSH
AND DISCHARGE LIPS LINERS; METSO
ASSEMBLY, DRIVE GUARD AND HR
BARS; UNIT AT 0 DEGREE SLOPE
BEIGE COLOR
BELT CLEANER, GREASE WHIPS FOR
BLOW BARS MATERIAL; MANGANESE
BOTH SIDES IN LOADING AREAS
BUTTONS W/ RUBBER BOOTS; (2)
CEMA C IDLERS, URATHON RETURNS,
CHAIN CURTAIN; WEG 25HP 1800RPM
COAT OF 2-PARTE URETHANE PRIMER
CONSTRUCTED OF 1/4" MILD STEEL
CONVEYOR W/WEG 15HP MOTOR, DODGE
CROSS BELT MAGNET STAND INCLUDES
CRUSHING MOTOR SHEAVE, BUSHING,
DISCHARGE END OPENING; 12' LONG
DOWN STIFF LECT BOTTLE CRIBBING
DRIVE SIDE LOCATED ON LEFT SIDE
DRIVE SIDE ON RIGHT; NEMA MOTOR
DRUM HEAD PULLEY, 12" WING TAIL
ELIPTEX VIBRATOR MECHANISM W/
ERIEZ CROSS BELT MAGNET; WEG
EXTRA #2 STARTS; REMOTE PANEL
FEED CONVEYOR FOR OPERATION AND
FEEDER VFD, STARTERS FOR SCREEN
FLOW THROUGH SPLASH TYPE
GAS POWER UNIT W/ HYDRAULIC
GEAR W/ CRUSHER SOFT START,
GRIZZLY BARS SET AT 4" AT
GRIZZLY BYPASS CHUTE CONSTRUCTED
GRIZZLY FEEDER; V-BELT DRIVE
GUARDS W/ RUBBER CURTAINS ON
GUARDS, CRUSHER FEED HOOD W/
HARD FRAME LINERS; RECYX BLUE
HD WIDE FLANGE BEAM; 25,000LB
HEAVY DUTY AIR RIDE SUSPENSION
HELICAL GEARS
HOUSING; 60HZ FREQUENCY; NEMA
HYDRAULIC LIFTING JACKS & POWER
HYDRAULIC RAISE/LOWER SCREEN
IDLERS, URATHON RETURNS, 3-PLY
IMPACT IDLERS, IMPACT BED, 3-PLY
IN FRONT OF FEED OPENING, SAFETY
INCOMING FREIGHT/$11,490
JACKS, 13HP HONDA ELECTRIC START
JACKS; NEMA 4 ENCLOSURE SWITCH
LOCKABLE SECURITY CAGE;(2) SWING
LUBRICATION AND (2) WIDE FACED
METSO FS303 6X20 SCREEN; AMBIENT
METSO HR 46"X16' VL-9 VIBRATING
METSO NP1213 IMPACT CRUSHER
MOTOR SHEAVE, BUSHING & V-BELTS
MOTOR SPEED; (6) 8V GROOVES
MOTOR VOLTAGE, 5V GROOVES TYPE
OF 1/2" AR 400 PLATE; WEG 40 HP
OF 3/4" AR 400 PLATE; VGF SIDE
OF 3/4" THICK SOLID PAN DECK W/
PAINT; (2) OWNER'S MANUALS
PAN LNER; 1/2" THICK AR STEEL
PLATES,FULL HYDRAULIC SETTING
PLUMBING; BRAKE AND DIRECTIONAL
PLUMBING; HYDRAULIC UNIT WITH
PORTABLE NP1213 HSI W/ 46X16 VGF
PREMIUM MOTOR EFFICIENCY; 460V
PRICE UPDT: 04/19/23 VIA U1C2700
PULLEY, PPI CEMA C IDLERS,
QUAD AXLE CHASSIS CONSTRUCTED OF
RECEIVE SIDE TENSIONING PANELS
REMOVABLE PAN LINERS; 9" HIGH
RESERVOIR, FILTER, VALVE BODY &
ROLLER BEARINGS, OPEN TUBE OIL
SIGNALS LIGHT PACKAGE; FENDERS
SPLICE AND FLEXCO BELT SCRAPER
SPLICE, HYDRAULIC RAISE & LOWER
SPRING TYPE PIVOTED MOTOR BASE
STANDARD CAST MANGANESE GRIZZLY
STANDARD UNIT TYPE, 60HZ FREQ
STEEL BREAKER BAR PLATES;1500RPM
TA II #4 REDUCER, 12" LAGGED
TA II#2 5HP MOTORS, PPI CEMA C
TAIL BEARINGS W/ DISCHARGE CHUTE
TEMPERATURE (15C/5F-50C/122F)
TRAVEL; MASABA PAN FEEDER W/
UNIT W/ (6) MASABA BRUTE RUN-ON
VFD CONTROLS UNDER 1213 IMPACTOR
VGF MOTOR;VGF HOPPER CONSTRUCTED
VULCANIZED SPLICE AND MARTIN
W/ (16) 11RX22.5 RADIAL TIRES
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering