Quick Search

Masaba HP300CC

Masaba HP300CC

Year
2019
Working hours
1,249 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Albuquerque, NM
+1 303 900 5875
Show phone number
Basic information
BrandMasaba HP300CC
WAGNER EQUIPMENT CO.
Categorycrushers
Serial Number2019447
Unit Number471575
Catalog Number10044449
Year2019
Hours1,249 h
CountryUnited States
LocationAlbuquerque, United States
Pricing
Price Excluding Tax745,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information" BELT WITH VULCANIZED SPLICE
(1) ALUMINUM ACCESS LADDER AND
(1500RPMR 50HPZ/1800RPM 60HZ)
(2) FOLDING FABRICATED ACCESS
15HP, PPI CEMA C IDLERS, PPI
2-PART URETHANE PRIMER AND (1)
2019 MASABA HP300 CRUSHER PLANT
3-PLY 3/16"X 1/16" BELT WITH
3-PLY 3/16"X1/16" BELT WITH
3-PLY 3/16"X1/16" BELTING WITH
4M LUBE HOSES AND 8M HYDRAULIC
5V GROOVE TYPES; ABRASION
6,100MM LENGTH (20'); 11.2M2
60" UNDER SCREEN CONVEYOR WITH
7.5HP MTOR, DODGE TAII #2, SLIDE
850/12/05/20
8V GROOVES TYPE; 4 SPEED MOTOR
AIR BRAKES, EMERGENCY VALVE, AND
AMBIENT TEMPERATURE DOWN TO -15C
AND 150' LEAD CORD INCLUDED;
AND ANTI-SPIN; NO OVERFLOW CHUTE
AND DIRECTIONAL SIGNALS LIGHT
AND FLEXCO BELT CLEANER; GREASE
ATTACHMENT POINT (AXLE NOT INCL)
BEARINGS; 42" OVER SCREEN FEED
BED, 2-PLY 3/16"X1/16" BELT WITH
BEIGE COLOR
BEIGE COLOR; STANDARD CRUSHER
BELT CLEANER; FULL LENGTH ANGLED
BELT SCRAPER; 10' LONG RECEIVING
BOARD; UNDERSCREEN HOPPER, 1/4"
BREAKERS, REVERSING STARTERS FOR
CENTER AND BOTTOM DECK WITH WEG
CERTIFICATION; NORMAL CONDITION
CHASSIS CONSTRUCTED OF HEAVY
COAT OF 2-PART URTHANE PAINT
COMPONENTS, 300HP SOFT START,
CONE HOPPER; 1/4" MILD STEEL
CONTROL; 60HZ FREQUENCY;265/460V
CONVEYOR; HYDRAULIC HEAD FOLD
CONVEYOR; HYDRAULIC RAISE/LOWER
COOLER UP TO 40C ON LUB UNIT
CORD HOLDER, GUARDING, STEEL
COUNTERSHAFT CENTER LINE
COVER; BRUTE JACK MOUNTING
CRIBBING JACKS WITH SWING DOWN
CROSS CONVEYORS, MAIN DISCONNECT
CRUSHER CONVEYOR WITH WEG 15HP
CRUSHER MOTOR SHEAVE, BUSHING,
DISCHARGE LIP LINERS; METSO
DRIVE; STANDARD ACCUMULATOR
DUTY 25,000L LEAF SPRING
DUTY WIDE FLANGE BEAM; HEAVY
ECCENTRICITY; HYDRAULIC MOTOR ON
ELECTRIC GAS START POWER UNIT
EMERGNECY STOP, AND (4) EXTRA
ENCLOSURE, SQUARE D NEMA
FLASHING RAIL W/ (1) UNSPLICED
FOR 300HP MOTOR. PANEL, STAND,
FOR TAIL BEARINGS; FLEXCO
FS303 SCREEN 1,835MM WIDTH (6')
HINGED LID; (6) MASABA LIFT ONLY
HOPPER WITHSKIRTBOARD TO FOLD
HOSES INCLUDED; AIR COOLING FAN
HOUSING; 60HZ FREQUENCY; 460V
HYDRDAULIC JACKS, 13HP HONDA
IDLERS, 3-PLY 3/16"X1/16" BELT
IDLERS, IMPACE SLIDER IDLERS IN
IMPACT IDLERS, PPI RETURN IDLERS
INCLUDED; NPT CONNECTION TYPE
INCLUDED; STANDARD BTW 8 AND 4
INCOMING FREIGHT/$21,925
LADDERS ON (3) SIDES OF SCREEN
LADDERS; TOOLBOX WITH LOCKABLE
LEGS; NEMA 4 SWITCHGEAR FOR
LOAD AREA, PPI RETURN IDLERS,
LUBINATOR INCLUDED; ANALOG
LUBRICATION UNIT VOLTAGE; METSO
MANUAL CRUSHER WITH NEMA 4
MANUALS
MAROON STRIPES; (2) OWNER'S
METSO BEIGE WITH (3) MASABA
METSO HP300 CONE; MANUAL CRUSHER
MILD STEEL WITH RUBBER LINERS
MOTOR VOLTAGE; NORMAL AMBIENT
MOTOR, DODGE TAII#3, PPI CEMA C
MOTORS; NEMA 4 JUNCTION BOX WITH
O'CLOCK MOTOR POSITION; SINGLE
PACKAGE; 42" OVER CONE FEED
PLANT; QUAD AXLE STRAIGHT FRAME
PLATE FLOORING WITH DOUBLE HAND-
PLATES INCLUDED; (2) FRONT
PLUMBING BRAKE PACKAGE; BRAKE
POINT; GREASE WHIPS FOR TAIL
POLE NUMBER1,50 COUNTERSHAFT
PORTABLE HP300 CLOSED CIRCUIT
POWER UNIT INCLUDES LOCKABLE
PRICE UPDT: 04/19/23 VIA U1C2700
PULLEY; ACCUMULATOR CHARGING KIT
RADIAL TIRES; BOOSTER AXLE HITCH
RAIL AND KICKPLATE PLATFORM AND
REAR RETURN CONVEYOR WITH DODGE
REDUCER, PPI CEMA C IDLERS,
RESISTANT FEEDBOX LINERS AND
RETURN IDLERS, 3-PLY, 3/16"X1/16
RIGHT DRIVE SIDE; NEMA MOTOR
RPM SCREEN MOTOR; SPLIT SCREEN
RUBBER FLASHING PER SIDE; GREASE
SCRAPER INCLUDED; WEG 50HP 1200
SCREENING AREA (120'2); (3)
SHOT BLASTED WITH (1) COAT OF
SPEED 1/MINUTE; 630MM CRUSHER
SPOUT; (2) 18" CROSS CONVEYORS
STANDARD COARSE TYPE CAVITY
STARTERS FOR 30HP OFF-PLANT
SUBPANEL AND DISRUPTION BLOCK
SUSPENSION WITH (16) 11RX22.5
TAII#2 5HP MOTOR, PPI CEMA C
TEMPERATURE -15C/-5F - 50C/122F)
TENSION DECKS (SIDE TENSIONING)
UNDERCRUSHER HOPPER; 42" UNDER-
V-BELTS PROVIDED BY MASABA;
VALVE BODY, AND PLUMBING; GAS
VULCANIZED SPLICE AND FLEXCO
VULCANIZED SPLICE, SABAL BELT
VULCANIZED SPLICE; GREASE WHIPS
WEG 15HP MOTOR, DODGE TAII#3,
WEG 15HP MOTOR, SEW RIGHT ANGLE
WEG 20HP MOTOR, DODGE TAII #4
WEG 300HP 1200RPM CRUSHER MOTOR
WHIPS FOR TAIL BEARINGS; 36"
WHIPS FOR TAIL BEARINGS; DIAMOND
WIPER AND RUBBER SKIRTBOARD;
WITH HYDRAULIC RESERVOIR, FILTER
WITH PLASMA CUT SLOTTED WINDOWS
WITH VULCANIZED SPLICE AND BANG
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering