Quick Search

Masaba 36X85RAD

Masaba 36X85RAD

Year
2018
Working hours
677 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandMasaba 36X85RAD
WAGNER EQUIPMENT CO.
Categorycrushers
Serial Number2018455
Unit Number500558
Catalog Number10044457
Year2018
Hours677 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax158,140 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
GuardsGuards
Additional information335/12/09/22
36” 3PLY3/16”X1/16”CONV BELT
700 TPH
91HP CAT 4.4 T4F
AXLE – (4) 11 X 22.5 TIRES
BASE PLATE WITH 5TH WHEEL PIN
BELT SPEED 400 FPM @ 18 DEGREES
BELT WIPER MARTIN QB1 HD
CAT KEY FOR PANEL
CHORD ANG- 3”X3”X1/4TAIL
CROSS ANG 2”X2”X 3/16
DRIVE PULLEY – HEAVY DUTY
DRIVE SHAFT & BEARINGS – 3 7/16
GEAR REDUCER DODGE TXT#615
HEAD PULLEY SHAFT & BEARINGS
HEAD PULLEY – HD PPI 16
HYDRAULIC AXLE EXTEND
HYDRAULIC AXLE JACKS
HYDRAULIC POWER TRAVEL
IMPACT IDLERS
LATTICE ANG 2”X2”X 3/16
MAIN FRAME – 30” DEEP TRUSS
MAINT BATTERY LOCKABLE DISC
MANUAL LANDING GEAR
POWER FOLD
PRICE UPDT: 04/19/23 VIA U1C2700
PULL CHORDS UP TO 8'
RADIAL RECEIVING HOPPER
REMOVABLE HOPPER – 6
RETURN IDLERS
S/N 2018455
SNUB PULLEY – HD
SNUB SHAFT & BEARINGS
TAIL PULLEY – HD
TAIL SHAFT & BEARINGS
TAKE UPS TUBE IN TUBE STYLE
TRANSITION IDLERS
TROUGHING IDLERS
TUBU UND HYDR RAISE W/ PIN LOCK
VULCANIZED BELT SPLICE
WRAP DRIVE (DIRECT DRIVE)
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering