J&M CO. INC. 36 X 60

J&M CO. INC. 36 X 60

Price
12,500 USD
Year
2015
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJ&M CO. INC. 36 X 60
Categorycrushers
Serial Number36X60 443236
Unit Number443236
Catalog NumberCU2419255
Manufacturing Year2015
Hours1 h
CountryUnited States
LocationBloomfield, NM
Pricing
Price Excluding Tax$ 12,500
Tax-
Price Including Tax-
Features
Additional Information36' X 60' STACKABLE CONVEYOR
MODEL 200 SINGLE IDLER SCALE
100-240 VAC POWER SUPPLY
1.25" X 48 " MOUNTING PIPE
0P080/ RN 3/17/17
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone