2022 Husqvarna SAW K770 For Sale - 1,075 USD | Cat Used
Quick Search

Husqvarna SAW K770

Husqvarna SAW K770

Year
2022
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Ogden, UT
Basic information
BrandHusqvarna SAW K770
Wheeler Machinery Co.
Categoryconcrete equipment
Serial Number20220900559
Unit NumberPT2212
Catalog Number10085819
Year2022
Hours1 h
CountryUnited States
LocationOgden, United States
Pricing
Price Excluding Tax1,075 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information1" ARBOR
14" BLADE DIAMETER
5" MAX CUTTING DEPTH
AIR-COOLED 2 CYCLE 5 HP
CYLINDER DISP: 4.48 CU.INCH
GASOLINE-OIL MIXTURE 50:1
OPERATING WEIGHT 22.4 LBS
PORTABLE CUT-OFF SAW
SMURF BUILDING 11.21.22 JLB
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering