Quick Search

Deister 8X20

Deister 8X20

Year
2022
Working hours
629 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Albuquerque, NM
+1 303 900 5875
Show phone number
Basic information
BrandDeister 8X20
WAGNER EQUIPMENT CO.
Categorycrushers
Serial Number2005731
Unit Number494262
Catalog Number4871940
Year2022
Hours629 h
CountryUnited States
LocationAlbuquerque, United States
Pricing
Price Excluding Tax463,857 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information0P0800
2 AXLE CHASSIS
2 CROSS CONVEYORS
3 PLY 1/4 TOP BELT
3/8" SIDEPLATES W/ 5/8" X 3-1/2"
3RD DECK BLEND GATES
5/8" STEEL FLANGED ACCESS PORTS
6 GROOVE MOTOR SHEAVE
6" TALL CHUTE SIDES
8" TALL CHUTE SIDES
8X20 TRIPLE DECK DISCHARGE CHUTE
BALDOR CONVEYOR DRIVE MOTORS
BELT GUARD
BELT WIPER
BOTTOM DECK - 20MM AND 15MM
CATWALKS 3 SIDES
CEMA C ROLLERS
CHUTE FLOOR
CONSTRUCTED OF 3/8" STEEL TUBE
DEISTER TFM3P-3820-HD 8X20
DISCHARGE CHUTES
DISCHARGE LIPS W/ 3/8" AR STEEL
DODGE BEARINGS
DODGE GEAR BOXES
FEED BOX W/ 3/8" AR STEEL
FEED CHUTE/HOPPER
FEED HOPPER - 40MM THICK
FLOP GATES COVERING BOTH SIDES
LAGGED HEAD PULLEY
MIDDLE DECK - 25MM THICK LINERS
ON TOP, MIDDLE, AND BOTTOM DECKS
OVER SCREEN TIE-OFF CABLE
PORTABLE HIGH TENSILE SCREEN
PRICE UPDT: 04/19/23 VIA U1C2700
REINFORCING PLATES
REPLACEABLE WEAR PLATE IN BOTTOM
REPLACEABLE WEAR PLATES
ROLL-AWAY DISCHARGE CHUTE
RUN-ON HYDRAULIC LEVELING(4)
SCREEM CLOTH SUPPORT PANELS
SNUBBERS, SPRING LOADED
TOP DECK - 40MM LINERS
TRIPLE DECK VIBRATING SCREEN
UNDER HOPPER 15MM THICK
UNDER HOPPER REAR DISCHARGE
VERTICAL BRACES, W/ 3/4" STEEL
WIDEBAND V-BELTS
WINGED TAIL PULLEYS
WS 2.10 MAGNETIC LINERS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering