MISCELLANEOUS MFGRS STK 36X80

Construction and Mining Equipment MISCELLANEOUS MFGRS STK 36X80

Price
63,500 USD
Year
2016
Working hours
1262 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
Brand MISCELLANEOUS MFGRS STK 36X80
Categorycrusher
Serial Number85063
Unit NumberNC000250
Catalog NumberCU2360447
Manufacturing Year2016
Hours1262 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$ 63,500
Tax-
Price Including Tax-
Details
Additional Information7FM7790 49HP KUBOTA DIESEL ENG
AN SPEED OF 2400 RPM.
3 PLY 3/16 X 1/16 PLAIN BELT
STANDARD FEED BOOT
PIVOT POINT, HYDRAULIC AXLE
JACKS, HYDRAULIC AXLE EXTENSIONS
HYDRAULIC WHEEL DRIVE,
HOPPER EXTENSIONS- SIDE SKIRT
AT EXIT, REMOTE GREASE LINES.
MANUALS AND DECALS IN ENGLISH
PRICED KRL 10/26/17
Features
Additional Information7FM7790 49HP KUBOTA DIESEL ENG
AN SPEED OF 2400 RPM.
3 PLY 3/16 X 1/16 PLAIN BELT
STANDARD FEED BOOT
PIVOT POINT, HYDRAULIC AXLE
JACKS, HYDRAULIC AXLE EXTENSIONS
HYDRAULIC WHEEL DRIVE,
HOPPER EXTENSIONS- SIDE SKIRT
AT EXIT, REMOTE GREASE LINES.
MANUALS AND DECALS IN ENGLISH
PRICED KRL 10/26/17
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone