Quick Search

Metso ST4.10

Metso ST4.10

Year
2022
Working hours
53 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandMetso ST4.10
WAGNER EQUIPMENT CO.
Categorycrusher
Serial Number182121
Unit Number498491
Catalog Number10069339
Year2022
Hours53 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax493,461 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationEMISSION CLASS, STAGE V / TIER4F
FULL WEAR COVERING, EXTENDED
LIGHT MAST
MAIN CONVEYOR ANTI-ROLL BACK
MAIN CONVEYOR LIFTING
REMOTE RADIO CONTROL (US/458MHZ
SIDE CONVEYOR ADJUSTING
TIPPING GRID
TIPPING GRID, 130 MM (5,1")
TOOL KIT
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering