Metso ST4.8

Metso ST4.8

Price
321,725 USD
Year
2019
Working hours
79 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMetso ST4.8
Categorycrusher
Serial Number180533
Unit Number466214
Catalog NumberCU4485460
Manufacturing Year2019
Hours79 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$ 321,725
Tax-
Price Including Tax-
Features
Additional Information& MAIN CONVEYOR LIFTING INCLUDED
0P0800
1832 X 320 X 363CM, 70,658 LB
35C/95F); STANDARD AIR FILTERS
BELT FEEDER W/ 130MM (5.1" GRID
BOTTOM DECK UNDERSIZE CONVEYOR,
CONTROL (434 MHZ); (3) SIDED
CONVEYOR; UNIT CONTROL W/ IC
INCOMING FREIGHT/$14,200
LABELS
MESTO BEIGE COLOR; ANSI SAFETY
METSO METRICS SYSTEM INCLUDED
MULTIFUNCTION REMOTE RADIO
OVERSIZE SIDE CONVEYOR, MID-DECK
SCREEN SERVICE PLATFORM & STAIRS
SCREENING UNIT W/ CAT 4.4 DIESEL
SIDE BOTTOM DECK OVERSIZE
SPACING) TIPPING GRID;(3) DECK
ST4.8 LOKOTRACK MOBILE SCREEN
STANDARD CLIMATE KIT (-20C/-4F..
STANDARD FEEDER UNIT, HOPPER W/
STANDARD MAIN CONVEYOR, PRODUCT
TIER 4F EMISSION CLASS ENGINE
TOOL KIT, INTERLOCKING CABLE,
TOP DECK, MID-SIZE OVERSIZE
UNDERSIZE CONVEYOR, & UNDERSIZE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Cliff Kelley
Telephone:+1 303 7393000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone