Metso ST3.8

Metso ST3.8

Price
231,893 USD
Year
2018
Working hours
756 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMetso ST3.8
Categorycrusher
Serial Number79767
Unit Number457569
Catalog NumberCU4356486
Manufacturing Year2018
Hours756 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$ 231,893
Tax-
Price Including Tax-
Details
Additional Information(-20C/-4F-35C/95F); STANDARD
(5.1") TIPPING GRID; CAT C4.4
30 DEGREE) RADIO REMOTE CONTROL
4300MM;DISCHARGE HEIGHT 14-11/4"
AIR FILTERS, STANDARD MAIN
CAT C4.4 ENGINE SN W2304958
CLASS; STANDARD CLIMATE KIT
CONVEYOR, STANDARD PRODUCT CON-
DIESEL ENGINE; TIER 3 EMISSION
GD 12/22/18
GRID FEEDING UNIT TYPE; ROBUST
HEAVY DUTY GRID ASSEMBLY;
INCOMING FREIGHT/$13,800
LABELS; DISPLAY UNIT IN ENGLISH
LOCKING CABLE INCLUDED;HYDRAULIC
MAIN CONVEYOR LIFTING INCLUDED
METSO BEIGE COLOR; ANSI SAFETY
OF HYDRAULIC TIPPING GRID; 130MM
PLATE; TOOL KIT INCLUDED, INTER-
PLATFORMS AND STAIRS; STANDARD
POWER TAKE OFF (PTO) INCLUDED;
REMOTE RADIO CONTROL (434MHZ)
SCREEN DISCHARGE CHUTE AND WEAR
SIDE CONVEYOR; STANDARD UNDER-
SIZE SIDE CONVEYOR; UNIT CONTROL
ST3.8 MOBILE SCREEN LOKOTRACK
STANDARD FEEDER UNIT; TIPPING
SYSTEM INCLUDED; MULTIFUNCTION
THREE-SIDED SCREEN SERVICE
TYPE WITH IC; METSO METRICS
VARIABLE ANGLE;STANDARD OVERSIZE
VARIABLE WORKING ANGLE: (19, 25,
VEYOR W/ 1200MM (48") BELT WIDTH
Features
Additional Information(-20C/-4F-35C/95F); STANDARD
(5.1") TIPPING GRID; CAT C4.4
30 DEGREE) RADIO REMOTE CONTROL
4300MM;DISCHARGE HEIGHT 14-11/4"
AIR FILTERS, STANDARD MAIN
CAT C4.4 ENGINE SN W2304958
CLASS; STANDARD CLIMATE KIT
CONVEYOR, STANDARD PRODUCT CON-
DIESEL ENGINE; TIER 3 EMISSION
GD 12/22/18
GRID FEEDING UNIT TYPE; ROBUST
HEAVY DUTY GRID ASSEMBLY;
INCOMING FREIGHT/$13,800
LABELS; DISPLAY UNIT IN ENGLISH
LOCKING CABLE INCLUDED;HYDRAULIC
MAIN CONVEYOR LIFTING INCLUDED
METSO BEIGE COLOR; ANSI SAFETY
OF HYDRAULIC TIPPING GRID; 130MM
PLATE; TOOL KIT INCLUDED, INTER-
PLATFORMS AND STAIRS; STANDARD
POWER TAKE OFF (PTO) INCLUDED;
REMOTE RADIO CONTROL (434MHZ)
SCREEN DISCHARGE CHUTE AND WEAR
SIDE CONVEYOR; STANDARD UNDER-
SIZE SIDE CONVEYOR; UNIT CONTROL
ST3.8 MOBILE SCREEN LOKOTRACK
STANDARD FEEDER UNIT; TIPPING
SYSTEM INCLUDED; MULTIFUNCTION
THREE-SIDED SCREEN SERVICE
TYPE WITH IC; METSO METRICS
VARIABLE ANGLE;STANDARD OVERSIZE
VARIABLE WORKING ANGLE: (19, 25,
VEYOR W/ 1200MM (48") BELT WIDTH
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone