Quick Search

Metso MINERALS ST4.10

Metso MINERALS ST4.10

Year
2021
Working hours
1,912 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Grand Junction, CO
+1 303 900 5875
Show phone number
Basic information
BrandMetso MINERALS ST4.10
WAGNER EQUIPMENT CO.
Categorycrusher
Serial Number181166
Unit Number487010
Catalog Number10093921
Year2021
Hours1,912 h
CountryUnited States
LocationGrand Junction, United States
Pricing
Price Excluding Tax312,752 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EPA LabelEPA Label
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Additional informationCATERPILLAR C-4.4 DIESEL ENGINE
EMISSION CLASS, TIER 4 FINAL
FREIGHT
FULL WEAR COVERING, EXTENDED
HYDRAULIC POWER TAKE OFF (PTO)
LIGHT MAST
MAIN CONVEYOR ANTI-ROLL BACK
MAIN CONVEYOR LIFTING
MULTIFUNCTION CONTROL
PRICE UPDT: 04/19/23 VIA U1C2700
SERIAL NUMBER JKT13771
SIDE CONVEYOR ADJUSTING
TIPPING GRID
TIPPING GRID, 130 MM (5,1")
TOOL KIT
UNIT CONTROL TYPE WITH IC
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering