Metso LT200HPS

Metso LT200HPS

Price
457,575 USD
Year
2011
Working hours
3165 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMetso LT200HPS
Categorycrusher
Serial Number74071
Unit NumberNC000034
Catalog NumberCU2036807
Manufacturing Year2011
Hours3165 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$ 457,575
Tax-
Price Including Tax-
Features
Additional InformationSTANDARD FEATURES,FRAME,TRACKS,
HYDRAULICS,ELECTRIFICATION,
CONTROL PANELS,BELT GUARDS,
SERVICE PLATFORMS,RAILS,LADDERS
BELT CONVEYOR H10-6
FEED HOPPER 5M3 (6.5 YD)
METAL DETECTOR
CONE CRUSHER HP200 STD COARSE
MATERIAL LEVEL CONTROL
ELECTRICAL SUPPLY FOR LUBRICATE
UNIT(24V/460V) USA
LUBRICATION UNIT OIL HEATING
ELECTRIFICATION(24V/460V)USA,CAN
MINERAL OIL FOR LUBRICATION UNIT
BELT CONVEYOR
DUST ENCAPSULATION
LGK07428
CATERPILLAR C13 DIESEL ENGINE
TWO END PRODUCTS+RE-CIRCULATION
TWO DECK SCREEN TK15-30-2S
CONVEYOR FOR FINES H12-7
SCREEN MODULE 2-DECK
SIDE CONVEYOR H6.5-4
RETURN CONVEYOR H5-11
SCREEN CLOTHES
SIDE CONVEYOR H6.5-9(RIGHT&LEFT)
STEEL CLOTH 50X50MM/10MM
SCREEN CLOTH FOR TOP DECK
STEEL CLOTH 20X20MM/6MM
SCREEN CLOTH FOR BOTTOM DECK
HYDRAULIC POWER TAKE-OFF 2
CLOTH FASTENING
HIGH PRESSURE WATER SPRAY SYSTEM
WATER PUMP
HYDRAULIC GENERATOR 10KVA UK/USA
INTERLOCKING CABLE W/SECONDARYLT
STANDARD BEIGE AND DARK GREY
INSTRUCTION MANUAL ON CD(W/UNIT)
REMOTE RADIO CONTROL 433.100-434
750 MHZ
SELECT LANGUAGE
SPARE PART BOOK ON CD (W/UNIT)
SELECT LANGUAGE IF CD ONLY
1ST SET OF PRINTED MANUAL W/UNIT
ENGLISH DISPLAY UNIT
STICKERS ACCORDING TO ANSI
1ST SET OF PRINTED PARTS BOOK
S/N 74071
PRICED BY KRL 12/1/16
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone