Metso LT1213

Metso LT1213

Price
398,850 USD
Year
2016
Working hours
486 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMetso LT1213
Categorycrusher
Serial Number78473
Unit NumberG000126
Catalog NumberCU2353714
Manufacturing Year2016
Hours486 h
CountryUnited States
LocationSC
Pricing
Price Excluding Tax$ 398,850
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
FIRE EXTINGUISHERFIRE EXTINGUISHER
REMOTE CONTROL, WIRELESSREMOTE CONTROL, WIRELESS
REMOTE CONTROL, TETHEREDREMOTE CONTROL, TETHERED
STACKING CONVEYOR, RADIALSTACKING CONVEYOR, RADIAL
MAGNETIC SEPARATORMAGNETIC SEPARATOR
DIESEL ENGINE POWEREDDIESEL ENGINE POWERED
DEBRIS CONVEYOR, SIDE DISCHARGEDEBRIS CONVEYOR, SIDE DISCHARGE
SIDE CONVEYOR, FOLDINGSIDE CONVEYOR, FOLDING
INLET FEEDER, VIBRATORY (GRIZZLY)INLET FEEDER, VIBRATORY (GRIZZLY)
CLUTCH, PTOCLUTCH, PTO
TOOLBOXTOOLBOX
DUST SUPPRESSIOON SYSTEMDUST SUPPRESSIOON SYSTEM
Additional InformationThe Lokotrack LT1213 is a common unit in recycling applications such as top soil, concrete, asphalt and demolition waste. It is also a perfect choice for limestone quarry applications. The LT1213 goes well with other Metso Lokotrack plants and it can utilize Metso ICr™ remote monitoring based wireless interlocking or interlocking cable.

The material is fed onto the feeder by an excavator or wheel loader. The two-stage scalping section removes the fines, which can be then guided to the main conveyor or a 180° radial side conveyor. Nordberg NP1213 impact crusher crushes the feed material to the desired size. The output material size is controlled by the crusher’s setting. The crusher features a direct drive for the best efficiency.

Metso's advanced dual-slope screen separates end products effectively and any oversize material can be returned to the crusher. The radial return conveyor can be turned to a 90° angle when the material is used as an end product.

The magnetic separator is used to separate metals from the feed material. All dust emissions are minimized with an advanced encapsulation and high-pressure water spraying system.

LT1213 LOKOTRACK
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • engine
  • electrical, starting and charging system
general appearance
  • No
  • Good
safety items
  • Yes
  • Yes
engine
  • Good
  • Good
electrical, starting and charging system
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
IRONMARTSee InventorySelect contact
Paul Magoon
Telephone:+1 843 285 2736
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone