Metso LT1213S

Metso LT1213S

Price
335,000 USD
Year
2008
Working hours
4463 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMetso LT1213S
Categorycrusher
Serial Number74393
Unit NumberM010836
Catalog NumberCU2384463
Manufacturing Year2008
Hours4463 h
CountryUnited States
LocationRapid City, SD
Pricing
Price Excluding Tax$ 335,000
Tax-
Price Including Tax-
Details
Accessories
MAGNETIC SEPARATORMAGNETIC SEPARATOR
Additional InformationBELT PROTECTION PLATE MAIN CONVEYOR
BY-PASS CHUTE
CATERPILLAR C13 DISEL ENGINE
CRUSHER MP1213M
FEED HOPPER EXT
HYD ASSISTANCE
HYD POWER TAKE OFF
HYDR. TELESCOPIC SIDE CONVEYOR
LIGHT POLE W/ HAOLGEN LIGHTS
LT1213S CRUSHER
MAIN CONV. UNDER CRUSHER, WORKING LIGHTS
RECIRCULATION CONVEYOR H5-9
REMOTE RADIO CONTROL
RETURN CONVEYOR STEEL CLOTH
SCREEN MESH
SCREEN TK13-30S W/H8-4
SERVICE HOIST
TELESCOPIC BELT CONVEYOR
VIBRATING FEEDER UNIT TH11-42-2V
WATER SPRAY SYSTEM
ZIGZAG GRIZZLY 38MM (1.5") , ZIGZAG GRIZZLY 38MM 2ND (1.5")
Features
Accessories
MAGNETIC SEPARATORMAGNETIC SEPARATOR
Additional InformationBELT PROTECTION PLATE MAIN CONVEYOR
BY-PASS CHUTE
CATERPILLAR C13 DISEL ENGINE
CRUSHER MP1213M
FEED HOPPER EXT
HYD ASSISTANCE
HYD POWER TAKE OFF
HYDR. TELESCOPIC SIDE CONVEYOR
LIGHT POLE W/ HAOLGEN LIGHTS
LT1213S CRUSHER
MAIN CONV. UNDER CRUSHER, WORKING LIGHTS
RECIRCULATION CONVEYOR H5-9
REMOTE RADIO CONTROL
RETURN CONVEYOR STEEL CLOTH
SCREEN MESH
SCREEN TK13-30S W/H8-4
SERVICE HOIST
TELESCOPIC BELT CONVEYOR
VIBRATING FEEDER UNIT TH11-42-2V
WATER SPRAY SYSTEM
ZIGZAG GRIZZLY 38MM (1.5") , ZIGZAG GRIZZLY 38MM 2ND (1.5")
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BUTLER MACHINERY COMPANYSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 701 2981700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone