Metso LT1213S

Metso LT1213S

Price
709,910 USD
Year
2018
Working hours
623 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMetso LT1213S
Categorycrusher
Serial Number79400
Unit Number461514
Catalog NumberCU4381482
Manufacturing Year2018
Hours623 h
CountryUnited States
LocationHobbs, CO
Pricing
Price Excluding Tax$ 709,910
Tax-
Price Including Tax-
Features
Additional Information35C/95F); MAIN CONVEYOR STANDARD
35MM/1 3/8"; EXTENDED FEED
ANSI SAFETY LABELS, ENGLISH
CLOTH 40MM (1 37/64") SCREEN
CONVEYOR INCLUDED (H5-4)
DISPLAY LANGUAGE
ENGINE; TIER 4F EMISSION CLASS
GRIZZLY FEEDING UNIT/(2)SECTIONS
HALOGEN WORKING LIGHTS
HOIST INCLUDED; CAT C13 DIESEL
(US/458MHZ); METSO METRICS
HOPPER, 9M3/12 CYD; SIDE
HYDRAULIC ASSISTANCE, SERVICE
IMPACT CRUSHER NP1213M
LOWER GRIZZLY:ZIGZAG 38MM 1 1/2"
MAIN CONVEYOR UNDER CRUSHER
MEDIA; INTERLOCKING, HYDRAULIC
POWER TAKE OFF, WATER SPRAYING
PROTECTION PLATE INCLUDED,
SCREENING UNIT INCLUDED; STEEL
STANDARD CLIMATE KIT (-20C/-4F-
STANDARD MAGNET SEPARATOR
STEEL CLOTH SCREEN DECK MEDIA
SYSTEM, REMOTE RADIO CONTROL
SYSTEM; COLOR: METSO BEIGE,
UPPER GRIZZLY:ZIGZAG 38MM 1 1/2"
XWIN RECYX BLUE HAMMERS; BELT
550/02/22/19 GL
2018 METSO LT1213S LOKOTRACK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Cliff Kelley
Telephone:+1 303 7393000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone