Metso LT1213S

Metso LT1213S

Price
892,370 USD
Year
2019
Working hours
393 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMetso LT1213S
Categorycrusher
Serial Number180186
Unit NumberNC000480
Catalog NumberCU4467208
Manufacturing Year2019
Hours393 h
CountryUnited States
LocationSalina, UT
Pricing
Price Excluding Tax$ 892,370
Tax-
Price Including Tax-
Features
Accessories
MAGNETIC SEPARATORMAGNETIC SEPARATOR
Additional InformationHYDRAULIC ASSISTANCE
GRIZZLY FEEDER
FEED HOPPER EXTENTIONS 9M(12CYD
HYDRAULIC POWER TAKE OFF INCL.
WATER SPRAYING SYSTEM INCLUDED
STANDARD MAIN CONVEYOR
SCREENING UNIT INCLUDED
STEEL CLOTH SCREEN MEDIA (40MM)
CATERPILLAR C13 DIESEL TIER 4F
CLIMATE KIT STANDARD (-4F..95F)
BELT PROTECTION PLATE INCLUDED
SERVICE HOIST INCLUDED
SIDE CONVEYOR INSTALLATION H5-4
XWIN RECYX BLUE
SCREEN DECK MEDIA 35MM (1 3/8")
UNDER CRUSHER
WORKING LIGHT - HALOGEN LIGHTS
EQUIPMENT MODULE - MAIN CONVEYOR
ENGLISH LANGUAGE 1ST PARTS BOOK
QTY (2) SPARE PARTS BOOKS
ENGLISH LANGUAGE 2ND PARTS BOOK
IMPACT CRUSHER
RADIO REMOTE CONTROL INCLUDED
ENGLISH LANGUAGE ELECTRONIC
DISPLAY UNIT LANGUAGE ENGLISH
ENGLISH LANGUAGE 1ST MANUAL
QTY 2 PRINTED MANUALS
METSO BEIGE
SPARE PARTS BOOK INCLUDED
INTERLOCK CABLE W/SECONDARY LT
ENGLISH LANGUAGE 2ND MANUAL
ANSI SAFETY LABELS
CRUSHER INSTALLATION NP1213M
METSO METRICS SYSTEM INCLUDED
N3F02753
FINGER GRIZZLY 50MM (2")
PRICED BY KLS 7/18/19
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Used Dealer
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone