Metso LT1213S

Metso LT1213S

Price
703,584 USD
Year
2018
Working hours
980 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMetso LT1213S
Categorycrusher
Serial Number78771
Unit Number455009
Catalog NumberCU4285844
Manufacturing Year2018
Hours980 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$ 703,584
Tax-
Price Including Tax-
Features
Additional Information(US/458MHZ); REMOTE MONITORING
35MM (1 3/8") SCREEN MEDIA
AND REPORTING SYSTEM INCLUDED
ARRANGEMENT # 385-7717
C13 TIER 4 FINAL S/N N3F01869
CABLE CONTROLLER INCLUDED
CAT C13 DIESEL ENGINE; TIER 4F
EXTENDED 9 M3 (12 YD3)SIDE WALLS
GD 12/22/18
H5-4 BELT CONVEYOR INCLUDED
HALOGEN LIGHTS; GRIZZLY FEEDER
INCOMING FREIGHT/$34,800
LOWER GRIZZLIES; STEEL CLOTH
MAGNET; SCREENING UNIT INCLUDED
MAIN CONVEYOR UNDER CRUSHER
METSO BEIGE COLOR; ANSI
NP1213M IMPACT CRUSHER; XWIN
RECYX BLUE; HYDRAULIC ASSISTANCE
SECONDARY UNIT INCLUDED
STANDARD MAIN CONVEYOR; STANDARD
STEEL CLOTH 40MM (1 37/64")
ZIGZAG 38MM (1 1/2") UPPER AND
2018 METSO LT1213S LOKOTRACK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Cliff Kelley
Telephone:+1 303 7393000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone