Metso LT1213S

Metso LT1213S

Price
633,500 USD
Year
2014
Working hours
2842 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMetso LT1213S
Categorycrusher
Serial Number77882
Unit NumberNC000193
Catalog NumberCU2036875
Manufacturing Year2014
Hours2842 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$ 633,500
Tax-
Price Including Tax-
Features
Additional InformationINCLUDES STD EQUIP FRAME,FEED
HOPPER 6M(8CYD)TRACKS,HYD,ELEC,
CONTROL PANELS,FUEL TANK,SERVICE
PLATFRM RAILS AND LADDERS.
FEED UNIT
GRIZZLY ZIG-ZAG 38MM (1 1/2IN)
SCREEN MESH SIZE 35MM
FEED HOPPER CAPACITY OF 6M(8CYD)
FEED HOPPER EXTENTIONS 9M(12CYD)
BY-PASS CHUTE W/FLOP GATE
SIDE CONVEYOR INSTALLATION
RADIAL SIDE CONVEYOR
CRUSHER INSTALLATION LT1213S
IMPACT CRUSHER
MARTENSITIC XWIN HAMMERS,HYD
PROTECTION PLATE.
ASSISTANCE,SERVICE HOIST,BELT
PREP FOR MAGNETIC SEPERATOR
STD.ADDITIONAL EQ MAIN CONVEYOR
CATERPILLAR C13 DIESEL TIER 4
MAGNETIC SEPERATOR
ANCILLARY EQUIPMENT
KWJ01920
STD-20C+35C / -5F - +95F
CLIMATE KIT
HIGH PRESSURE WATER SPRAY W/PUMP
HYD.POWER TAKE OFF 1
INTERLOCK CABLE W/SECONDARY LT
TRACK CONTROL 458MHZ
YD.SELECT LANGUAGE IF CD ONLY
MANUALS-INSTRUCTION MANUALS ONT)
MANUAL.SPARE PARTS BOOK ON CD
1ST SET OF PRINTED SPARE PARTS
BOOK.
1ST SET OF PRINTED INSTRUCTION
ENGLISH DISPLAY UNIT
STICKERS ACCODRING TO ANSI
PRICED KRL 8/22/17
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone